Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge

Tapered Adapter Piloted Flange Cartridge

Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge

Tapered Adapter Piloted Flange Cartridge

Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge

Tapered Adapter Piloted Flange Cartridge

Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge

Tapered Adapter Piloted Flange Cartridge

Tapered Adapter Piloted Flange Cartridge_2

Tapered Adapter Piloted Flange Cartridge
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22209 N/A 22209 N/A 22209 N/A 22210 N/A 22210
Shaft Size N/A 1 7/16 in N/A 1 1/2 in N/A 40 mm N/A 1 11/16 in N/A 1 11/16 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Imperial
Full Timken Part Number N/A DVC09K107SB DVC09K107SC DVC09K107SEB DVC09K107SEC DVC09K107SEM DVC09K107SEN DVC09K107SEO DVC09K107SET DVC09K107SM DVC09K107SN DVC09K107SO DVC09K107ST N/A DVC09K108SB DVC09K108SC DVC09K108SEB DVC09K108SEC DVC09K108SEM DVC09K108SEN DVC09K108SEO DVC09K108SET DVC09K108SM DVC09K108SN DVC09K108SO DVC09K108ST N/A DVC09K040SB DVC09K040SC DVC09K040SEB DVC09K040SEC DVC09K040SEM DVC09K040SEN DVC09K040SEO DVC09K040SET DVC09K040SM DVC09K040SN DVC09K040SO DVC09K040ST N/A DVC10K111SB DVC10K111SC DVC10K111SEB DVC10K111SEC DVC10K111SEM DVC10K111SEN DVC10K111SEO DVC10K111SET DVC10K111SM DVC10K111SN DVC10K111SO DVC10K111ST N/A
Dimension BC N/A 4.38 in111.3 mm N/A 4.38 in111.3 mm N/A 4.38 in111.3 mm N/A 5.13 in130.3 mm N/A 6 in152.4 mm
Dimension B Exp N/A
Dimension B Fix N/A
Dimension C N/A 2.56 in65 mm N/A 2.56 in65 mm N/A 2.56 in65 mm N/A 2.76 in70.1 mm N/A 2.76 in70 mm
Dimension D N/A N/A N/A N/A N/A 5 in127 mm
Dimension E N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.62 in91.9 mm N/A 4.24 in107.7 mm
Dimension F N/A 5.25 in133.4 mm N/A 5.25 in133.4 mm N/A 5.25 in133.4 mm N/A 6.13 in155.7 mm N/A 7.13 in181.1 mm
Dimension G N/A 3.625 in92.1 mm N/A 3.625 in92.1 mm N/A 3.625 in92.1 mm N/A 4.25 in107.95 mm N/A 5 in127 mm
Dimension H N/A 1.05 in26.6 mm N/A 1.05 in26.6 mm N/A 1.05 in26.6 mm N/A 1.05 in26.6 mm N/A 0.5 in12.4 mm
Dimension J (Bolt Size) N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.5 in12 mm
Dimension K N/A
Dimension L Exp N/A
Dimension L Fix N/A
Dimension L N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.37 in60.1 mm N/A 2.37 in60.1 mm
Dimension M N/A 1.21 in30.7 mm N/A 1.21 in30.7 mm N/A 1.21 in30.7 mm N/A 1.32 in33.5 mm N/A 1.32 in33.5 mm
Dimension N N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 1 in25.4 mm N/A 1 in25.4 mm
Dimension R N/A 0.2 in5.1 mm
Dimension S N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 2.17 in55.1 mm N/A 2.17 in55 mm
C0 - Static Load N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N
C - Dynamic Load (Basic) N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Piloted Flange Cartridge
Weight N/A 9.00 lb4.1 Kg N/A 9.00 lb4.1 Kg N/A 9.00 lb4.1 Kg N/A 10 lb4.5 Kg N/A 8.4 lb3.8 Kg
UPC Code N/A 883450394956 883450394963 883450394970 883450394987 883450394994 883450395007 883450395014 883450395021 883450395038 883450395045 883450395052 883450395069 N/A 883450395076 883450395083 883450395090 883450395106 883450395113 883450395120 883450395137 883450395144 883450395151 883450395168 883450395175 883450395182 N/A 883450394833 883450394840 883450394857 883450394864 883450394871 883450394888 883450394895 883450394901 883450394918 883450394925 883450394932 883450394949 N/A 883450399975 883450399982 883450399999 883450400008 883450400015 883450400022 883450400039 883450400046 883450400053 883450400060 883450400077 883450400084 N/A
e - Geometry Factor N/A 0.26 N/A 0.26 N/A 0.26 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.64 N/A 2.64 N/A 2.64 N/A 2.84 N/A 2.84
Y2 - Geometry Factor N/A 3.93 N/A 3.93 N/A 3.93 N/A 4.23 N/A 4.23
Oil Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm
Oil Lubrication - T Seal N/A 4500 rpm N/A 4500 rpm N/A 4500 rpm N/A 4200 rpm N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm
Grease Lubrication - T Seal N/A 4000 rpm N/A 4000 rpm N/A 4000 rpm N/A 3550 rpm N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm N/A 0.001 in0.025 mm N/A 0.001 in0.025 mm N/A 0.002 in0.051 mm N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A N/A N/A N/A N/A 0.0014
Eng Internal Radial Clearance - Max N/A N/A N/A N/A N/A 0.0022
Pre Install Clearance Min N/A 0.0024 in0.061 mm N/A 0.0024 in0.061 mm N/A 0.0024 in0.061 mm N/A 0.0024 in0.061 mm N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0031 in0.079 mm N/A 0.0031 in0.079 mm N/A 0.0031 in0.079 mm N/A 0.0031 in0.079 mm N/A 0.0026 in0.065 mm