Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
6-Bolt Round Flange Block Mounted Bearings

Tapered Adapter Round Flange Block

6-Bolt Round Flange Block Mounted Bearings

Tapered Adapter Round Flange Block

6-Bolt Round Flange Block Mounted Bearings

Tapered Adapter Round Flange Block

6-Bolt Round Flange Block Mounted Bearings

Tapered Adapter Round Flange Block

6-Bolt Round Flange Block Mounted Bearings

Tapered Adapter Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22222 N/A 22222 N/A 22222 N/A 22226 N/A 22226
Shaft Size N/A 100 mm N/A 3 15/16 in N/A 4 in N/A 4 7/16 in N/A 4 1/2 in
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Imperial N/A Imperial
Full Timken Part Number N/A TAFK22K100SB TAFK22K100SC TAFK22K100SEB TAFK22K100SEC TAFK22K100SEM TAFK22K100SEN TAFK22K100SEO TAFK22K100SET TAFK22K100SM TAFK22K100SN TAFK22K100SO TAFK22K100ST N/A TAFK22K315SB TAFK22K315SC TAFK22K315SEB TAFK22K315SEC TAFK22K315SEM TAFK22K315SEN TAFK22K315SEO TAFK22K315SET TAFK22K315SM TAFK22K315SN TAFK22K315SO TAFK22K315ST N/A TAFK22K400SB TAFK22K400SC TAFK22K400SEB TAFK22K400SEC TAFK22K400SEM TAFK22K400SEN TAFK22K400SEO TAFK22K400SET TAFK22K400SM TAFK22K400SN TAFK22K400SO TAFK22K400ST N/A TAFK26K407SB TAFK26K407SC TAFK26K407SEB TAFK26K407SEC TAFK26K407SEM TAFK26K407SEN TAFK26K407SEO TAFK26K407SET TAFK26K407SM TAFK26K407SN TAFK26K407SO TAFK26K407ST N/A TAFK26K408SB TAFK26K408SC TAFK26K408SEB TAFK26K408SEC TAFK26K408SEM TAFK26K408SEN TAFK26K408SEO TAFK26K408SET TAFK26K408SM TAFK26K408SN TAFK26K408SO TAFK26K408ST
Dimension BC N/A 12.88 in327.2 mm N/A 12.88 in327.2 mm N/A 12.88 in327.2 mm N/A 14 in355.6 mm N/A 14 in355.6 mm
Dimension B Exp N/A
Dimension B Fix N/A
Dimension C N/A 5.71 in145 mm N/A 5.71 in145 mm N/A 5.71 in145 mm N/A 6.5 in165.1 mm N/A 6.5 in165.1 mm
Dimension D N/A 10.1 in256.5 mm N/A 10.1 in256.5 mm N/A 10.1 in256.5 mm N/A 11.19 in284.2 mm N/A 11.19 in284.2 mm
Dimension E N/A 6.44 in163.6 mm N/A 6.44 in163.6 mm N/A 6.44 in163.6 mm N/A 7 in177.8 mm N/A 7 in177.8 mm
Dimension F N/A 15.13 in384.3 mm N/A 15.13 in384.3 mm N/A 15.13 in384.3 mm N/A 16.5 in419.1 mm N/A 16.5 in419.1 mm
Dimension G N/A
Dimension H N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1.5 in38.1 mm N/A 1.5 in38.1 mm
Dimension J (Bolt Size) N/A 1 in24 mm N/A 1 in24 mm N/A 1 in24 mm N/A 1.125 in24 mm N/A 1.125 in24 mm
Dimension K N/A
Dimension L Exp N/A 4.7 in119.4 mm N/A 4.7 in119.4 mm N/A 4.7 in119.4 mm N/A 5.7 in144.8 mm N/A 5.7 in144.8 mm
Dimension L Fix N/A 4.62 in117.3 mm N/A 4.62 in117.3 mm N/A 4.62 in117.3 mm N/A 5.62 in142.7 mm N/A 5.62 in142.7 mm
Dimension M N/A 2.48 in63 mm N/A 2.48 in63 mm N/A 2.48 in63 mm N/A 2.83 in71.9 mm N/A 2.83 in71.9 mm
Dimension N N/A 4.21 in106.9 mm N/A 4.21 in106.9 mm N/A 4.21 in106.9 mm N/A 5.32 in135.1 mm N/A 5.32 in135.1 mm
Dimension R N/A 0.49 in12.4 mm N/A 0.49 in12.4 mm N/A 0.49 in12.4 mm N/A 0.86 in21.8 mm N/A 0.86 in21.8 mm
Dimension S N/A 4.13 in104.9 mm N/A 4.13 in104.9 mm N/A 4.13 in104.9 mm N/A 4.76 in120.9 mm N/A 4.76 in120.9 mm
C0 - Static Load N/A 147000 lbf653000 N N/A 147000 lbf653000 N N/A 147000 lbf653000 N N/A 212000 lbf945000 N N/A 212000 lbf945000 N
C - Dynamic Load (Basic) N/A 125000 lbf555000 N N/A 125000 lbf555000 N N/A 125000 lbf555000 N N/A 170000 lbf757000 N N/A 170000 lbf757000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Round Flange
Weight N/A 55 lb24.9 Kg N/A 55 lb24.9 Kg N/A 55 lb24.9 Kg N/A 108 lb49 Kg N/A 108 lb49 Kg
UPC Code N/A 0883450381369 0883450381376 0883450381383 0883450381390 0883450381406 0883450381413 0883450381420 0883450381437 0883450381444 0883450381451 0883450381468 0883450381475 N/A 0883450381727 0883450381734 0883450381741 0883450381758 0883450381765 0883450381772 0883450381789 0883450381796 0883450381802 0883450381819 0883450381826 0883450381833 N/A 0883450381840 0883450381857 0883450381864 0883450381871 0883450381888 0883450381895 0883450381901 0883450381918 0883450381925 0883450381932 0883450381949 0883450381956 N/A 0883450382083 0883450382090 0883450382106 0883450382113 0883450382120 0883450382137 0883450382144 0883450382151 0883450382168 0883450382175 0883450382182 0883450382199 N/A 0883450382205 0883450382212 0883450382229 0883450382236 0883450382243 0883450382250 0883450382267 0883450382274 0883450382281 0883450382298 0883450382304 0883450382311
e - Geometry Factor N/A 0.26 N/A 0.26 N/A 0.26 N/A 0.28 N/A 0.28
Y1 - Geometry Factor N/A 2.55 N/A 2.55 N/A 2.55 N/A 2.43 N/A 2.43
Y2 - Geometry Factor N/A 3.80 N/A 3.80 N/A 3.80 N/A 3.61 N/A 3.61
Oil Lubrication - M/N Seal N/A 900 rpm N/A 900 rpm N/A 900 rpm N/A 700 rpm N/A 700 rpm
Oil Lubrication - T Seal N/A 1700 rpm N/A 1700 rpm N/A 1700 rpm N/A 1500 rpm N/A 1500 rpm
Oil Lubrication - B/C/O Seal N/A 600 rpm N/A 600 rpm N/A 600 rpm N/A 400 rpm N/A 400 rpm
Grease Lubrication - M/N Seal N/A 900 rpm N/A 900 rpm N/A 900 rpm N/A 700 rpm N/A 700 rpm
Grease Lubrication - T Seal N/A 1200 rpm N/A 1200 rpm N/A 1200 rpm N/A 1000 rpm N/A 1000 rpm
Grease Lubrication - B/C/O Seal N/A 600 rpm N/A 600 rpm N/A 600 rpm N/A 400 rpm N/A 400 rpm
Float N/A 0.083 in2.108 mm
Shaft Tolerance N/A 0.004 in0.102 mm
Eng Internal Radial Clearance - Min N/A
Eng Internal Radial Clearance - Max N/A
Pre Install Clearance Min N/A 0.0053 in0.135 mm N/A 0.0053 in0.135 mm N/A 0.0053 in0.135 mm N/A 0.0063 in0.16 mm N/A 0.0063 in0.16 mm
Pre Install Clearance Max N/A 0.0067 in0.17 mm N/A 0.0067 in0.17 mm N/A 0.0067 in0.17 mm N/A 0.0079 in0.201 mm N/A 0.0079 in0.201 mm