Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 5” (45 mm to 115 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block

Tapered Adapter Take-Up Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22210 N/A 22210 N/A 22211 N/A 22211
Shaft Size N/A 1 11/16 in N/A 1 3/4 in N/A 45 mm N/A 1 15/16 in N/A 50 mm
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Metric
Full Timken Part Number N/A
Dimension A N/A 2.5 in63.5 mm N/A 2.5 in63.5 mm N/A 2.5 in63.5 mm N/A 2.5 in63 mm N/A 2.5 in63 mm
Dimension C N/A 0.88 in22.2 mm
Dimension D N/A 5.25 in133.4 mm
Dimension E N/A 4.5 in114.3 mm
Dimension F N/A 1.25 in31.8 mm
Dimension G N/A 1.38 in34.9 mm
Dimension H N/A 2.76 in70.1 mm N/A 2.76 in70.1 mm N/A 2.76 in70.1 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm
Dimension J N/A 3.88 in98.4 mm
Dimension L N/A 7.13 in181 mm N/A 7.13 in181 mm N/A 7.13 in181 mm N/A 7.13 in180 mm N/A 7.13 in180 mm
Dimension M N/A 1.32 in33.5 mm N/A 1.32 in33.5 mm N/A 1.32 in33.5 mm N/A 1.4 in35.6 mm N/A 1.4 in35.6 mm
Dimension N N/A 2.4 in61 mm N/A 2.4 in61 mm N/A 2.4 in61 mm N/A 2.59 in65.8 mm N/A 2.59 in65.8 mm
Dimension P N/A 3.5 in88.9 mm N/A 3.5 in88.9 mm N/A 3.5 in88.9 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm
Dimension S N/A 0.81 in20.6 mm
Dimension U N/A 2.17 in55.1 mm N/A 2.17 in55.1 mm N/A 2.17 in55.1 mm N/A 2.32 in58.9 mm N/A 2.32 in58.9 mm
C0 - Static Load N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
C - Dynamic Load (Basic) N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Take-Up
Weight N/A 15.1 lb6.8 Kg N/A 15.1 lb6.8 Kg N/A 15.1 lb6.8 Kg N/A 16.7 lb7.5 Kg N/A 16.7 lb7.5 Kg
UPC Code N/A
e - Geometry Factor N/A 0.24 N/A 0.24 N/A 0.24 N/A 0.23 N/A 0.23
Y1 - Geometry Factor N/A 2.84 N/A 2.84 N/A 2.84 N/A 2.95 N/A 2.95
Y2 - Geometry Factor N/A 4.23 N/A 4.23 N/A 4.23 N/A 4.40 N/A 4.40
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 4200 rpm N/A 4200 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3550 rpm N/A 3550 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0026
Pre Install Clearance Min N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm