Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block

Tapered Adapter Two-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block

Tapered Adapter Two-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block

Tapered Adapter Two-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block

Tapered Adapter Two-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block

Tapered Adapter Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22209
Shaft Size N/A 1 7/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A N/A N/A N/A TADI09K107SB TADI09K107SC TADI09K107SEB TADI09K107SEC TADI09K107SEM TADI09K107SEN TADI09K107SEO TADI09K107SET TADI09K107SM TADI09K107SN TADI09K107SO TADI09K107ST N/A DVP09K107SB DVP09K107SC DVP09K107SEB DVP09K107SEC DVP09K107SEM DVP09K107SEN DVP09K107SEO DVP09K107SET DVP09K107SM DVP09K107SN DVP09K107SO DVP09K107ST
Dimension A N/A 2.88 in73.2 mm N/A 2.362 in60 mm N/A 2.25 in57.2 mm N/A 2.38 in60.5 mm N/A 1.88 in47.8 mm
Dimension B N/A 4.88 in124 mm N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 4.72 in119.8 mm N/A 3.88 in98.6 mm
Dimension C N/A 2.56 in65 mm
Dimension D Min N/A 6.88 in174.8 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 4.69 in119.1 mm
Dimension D Max N/A 7.63 in193.8 mm N/A 7 in177.8 mm N/A 7 in177.8 mm N/A 6.63 in168.4 mm N/A 6 in152.4 mm
Dimension F N/A 9 in228.6 mm N/A 8.25 in209.6 mm N/A 8.25 in209.6 mm N/A 8 in203.2 mm N/A 6.88 in174.8 mm
Dimension G N/A 2.03 in51.7 mm N/A 2.1 in53.3 mm N/A 2.1 in53.3 mm N/A 2.03 in51.7 mm N/A 2.1 in53.3 mm
Dimension H N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1 in25.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension M N/A 1.21 in30.7 mm
Dimension S N/A 1.98 in50.2 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm
Static Load Rating N/A 24200 lbf108000 N
Dynamic Load Rating N/A 24500 lbf109000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 14 lb6 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 12 lb5 Kg N/A 10 lb4.5 Kg
UPC Code N/A
e - Geometry Factor N/A 0.26
Y1 - Geometry Factor N/A 2.64
Y2 - Geometry Factor N/A 3.93
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0014
Eng Internal Radial Clearance - Max N/A 0.0022
Pre Install Clearance Min N/A 0.0014 in0.035 mm
Pre Install Clearance Max N/A 0.0022 in0.055 mm