Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Timken_TRB_DBLCONE

Tapered Roller Bearings - Double Tapered Cones - Imperial

Timken_TRB_DBLCONE

Tapered Roller Bearings - Double Tapered Cones - Imperial

Timken_TRB_DBLCONE

Tapered Roller Bearings - Double Tapered Cones - Imperial

Timken_TRB_DBLCONE

Tapered Roller Bearings - Double Tapered Cones - Imperial

Timken_TRB_DBLCONE

Tapered Roller Bearings - Double Tapered Cones - Imperial
Series N/A 07000 N/A 07000 N/A 13000 N/A 13000 N/A 14000
Cone Part Number N/A 07100D N/A 07101DW N/A 13176D N/A 13182D N/A 14126D
Design Units N/A Imperial
d - Cone Bore N/A 1 in25.40 mm N/A 1 in25.40 mm N/A 1 3/4 in44.45 mm N/A 1.8125 in46.038 mm N/A 1 1/4 in31.75 mm
B - Double Cone Width N/A 1.4375 in36.513 mm N/A 1.4375 in36.513 mm N/A 1.2500 in31.750 mm N/A 1.2500 in31.750 mm N/A 1.5426 in39.182 mm
R - Cone Backface "To Clear" Radius1 N/A 0.03 in0.800 mm N/A 0.03 in0.800 mm N/A 0.005 in0.13 mm N/A 0.03 in0.800 mm N/A 0.06 in1.5 mm
da - Cone Frontface Backing Diameter N/A 1.18 in30 mm N/A 1.18 in30 mm N/A 1.97 in50 mm N/A 2.05 in52 mm N/A 1.57 in40 mm
Ab - Cage-Cone Frontface Clearance N/A -0.07 in-1.8 mm N/A -0.07 in-1.8 mm N/A 0.11 in2.8 mm N/A 0.11 in2.8 mm N/A 0.07 in1.8 mm
Cage Type N/A Stamped Steel
C90 - Dynamic Radial Rating (90 million revolutions)2 N/A 1700 lbf7550 N N/A 1600 lbf7130 N N/A 2960 lbf13200 N N/A 2960 lbf13200 N N/A 3180 lbf14200 N
C1 - Dynamic Radial Rating (1 million revolutions)3 N/A 6540 lbf29100 N N/A 6180 lbf27500 N N/A 11400 lbf50800 N N/A 11400 lbf50800 N N/A 12300 lbf54600 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 11400 lbf50700 N N/A 10800 lbf47900 N N/A 19900 lbf88500 N N/A 19900 lbf88500 N N/A 21400 lbf95100 N
C0 - Static Radial Rating N/A 6650 lbf29600 N N/A 6650 lbf29600 N N/A 13700 lbf61100 N N/A 13700 lbf61100 N N/A 13900 lbf61700 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 2950 lbf13100 N N/A 2790 lbf12400 N N/A 5160 lbf22900 N N/A 5160 lbf22900 N N/A 5540 lbf24600 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1170 lbf5190 N N/A 1100 lbf4900 N N/A 2680 lbf11900 N N/A 2680 lbf11900 N N/A 2080 lbf9260 N
K - Factor7 N/A 1.45 N/A 1.45 N/A 1.11 N/A 1.11 N/A 1.53
G1 - Heat Generation Factor (Roller-Raceway) N/A N/A N/A N/A N/A 18
G2 - Heat Generation Factor (Rib-Roller End) N/A N/A N/A N/A N/A 9.4
Cg - Geometry Factor8 N/A 0.0509 N/A 0.0509 N/A 0.0799 N/A 0.0799 N/A 0.0668
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.