The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
00153DB Tapered Roller Bearings - Double Tapered Cup - Imperial |
02823D Tapered Roller Bearings - Double Tapered Cup - Imperial |
05180D Tapered Roller Bearings - Double Tapered Cup - Imperial |
05185D Tapered Roller Bearings - Double Tapered Cup - Imperial |
07196D Tapered Roller Bearings - Double Tapered Cup - Imperial |
|||||
| Series | N/A 00000 | N/A 02800 | N/A 05000 | N/A 05000 | N/A 07000 | |||||
| Cup Part Number | N/A 00153DB | N/A 02823D | N/A 05180D | N/A 05185D | N/A 07196D | |||||
| Design Units | N/A Imperial | |||||||||
| D - Cup Outer Diameter | N/A 1.5 in38.1 mm | N/A 3 in76.2 mm | N/A 1.8104 in45.984 mm | N/A 1.8504 in47 mm | N/A 1.9687 in50.005 mm | |||||
| C - Double Cup Width | N/A 1 in25.4 mm | N/A 1.5 in38.1 mm | N/A 0.9926 in25.212 mm | N/A 0.9926 in25.212 mm | N/A 1 in25.4 mm | |||||
| r - Cup Backface "To Clear" Radius1 | N/A 0.030 in0.8 mm | N/A 0.030 in0.8 mm | N/A 0.030 in0.8 mm | N/A 0.030 in0.8 mm | N/A 0.030 in0.6 mm | |||||
| Da - Cup Frontface Backing Diameter | N/A 1.40 in34.04 mm | N/A 2.80 in71.10 mm | N/A 1.67 in41.91 mm | N/A 1.69 in42.42 mm | N/A 1.85 in46.99 mm | |||||
| Db - Cup Backface Backing Diameter | N/A | |||||||||
| K - Factor2 | N/A 2.12 | N/A 1.29 | N/A 1.64 | N/A 1.64 | N/A 1.45 | |||||
| e - ISO Factor3 | N/A 0.57 | N/A 0.45 | N/A 0.36 | N/A 0.36 | N/A 0.4 | |||||
| Y - ISO Factor4 | N/A | |||||||||
| Y1 - ISO Factor5 | N/A 1.18 1.76 | N/A 1.49 | N/A 1.89 | N/A 1.89 | N/A 1.68 | |||||
| Y2 - ISO Factor6 | N/A 1.76 | N/A 2.21 | N/A 2.82 | N/A 2.82 | N/A 2.5 | |||||
| G1 - Heat Generation Factor (Roller-Raceway) | N/A | N/A 20.6 | N/A 5.8 | N/A | N/A 7.6 | |||||
| G2 - Heat Generation Factor (Rib-Roller End) | N/A | N/A 10.1 | N/A 5.55 | N/A | N/A 7.07 | |||||
| Cg - Geometry Factor7 | N/A 0.033 | N/A 0.074 | N/A 0.0448 | N/A 0.0448 | N/A 0.0509 | |||||
|
||||||||||