Items |
![]() X30302 Tapered Roller Bearings - Single Cones - Metric |
![]() X30203 Tapered Roller Bearings - Single Cones - Metric |
![]() X30303 Tapered Roller Bearings - Single Cones - Metric |
![]() X30204M Tapered Roller Bearings - Single Cones - Metric |
![]() X30304 Tapered Roller Bearings - Single Cones - Metric |
|||||
Series | N/A 30302 | N/A 30203 | N/A 30303 | N/A 30204M | N/A 30304 | |||||
Cone Part Number | N/A X30302 | N/A X30203 | N/A X30303 | N/A X30204M | N/A X30304 | |||||
Design Units | N/A METRIC | |||||||||
d - Cone Bore | N/A 15 mm0.5906 in | N/A 17 mm0.6693 in | N/A 17 mm0.6693 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | |||||
B - Cone Width | N/A 13.000 mm0.5118 in | N/A 12.000 mm0.4724 in | N/A 14.000 mm0.5512 in | N/A 14.000 mm0.5512 in | N/A 15.000 mm0.5906 in | |||||
R - Cone Backface "To Clear" Radius1 | N/A 1.020 mm0.040 in | N/A 1.020 mm0.040 in | N/A 1.020 mm0.040 in | N/A 1.020 mm0.040 in | N/A 1.520 mm0.06 in | |||||
da - Cone Frontface Backing Diameter | N/A 19 mm0.75 in | N/A 21 mm0.83 in | N/A 21.5 mm0.85 in | N/A 26 mm1.02 in | N/A 24.5 mm0.96 in | |||||
db - Cone Backface Backing Diameter | N/A 20.5 mm0.81 in | N/A 22 mm0.87 in | N/A 22.5 mm0.89 in | N/A 27.5 mm1.08 in | N/A 27 mm1.06 in | |||||
Ab - Cage-Cone Frontface Clearance | N/A 2.8 mm0.11 in | N/A 2 mm0.08 in | N/A 2.8 mm0.11 in | N/A 2.8 mm0.11 in | N/A 3.3 mm0.13 in | |||||
Aa - Cage-Cone Backface Clearance | N/A -0.8 mm-0.03 in | N/A -0.3 mm-0.01 in | N/A -0.8 mm-0.03 in | N/A -0.5 mm-0.02 in | N/A -1 mm-0.04 in | |||||
a - Effective Center Location2 | N/A -4.6 mm-0.18 in | N/A -3.6 mm-0.14 in | N/A -4.8 mm-0.19 in | N/A -4.3 mm-0.17 in | N/A -4.8 mm-0.19 in | |||||
Cage Type | N/A Stamped Steel | |||||||||
C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 6750 N1520 lbf | N/A 5530 N1240 lbf | N/A 8480 N1910 lbf | N/A 8620 N1940 lbf | N/A 9980 N2240 lbf | |||||
C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 26000 N5850 lbf | N/A 21300 N4800 lbf | N/A 32700 N7360 lbf | N/A 33200 N7470 lbf | N/A 38500 N8660 lbf | |||||
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 45300 N10200 lbf | N/A 37200 N8350 lbf | N/A 57000 N12800 lbf | N/A 57900 N13000 lbf | N/A 67000 N15100 lbf | |||||
C0 - Static Radial Rating | N/A 22200 N4980 lbf | N/A 19900 N4460 lbf | N/A 28400 N6390 lbf | N/A 33000 N7420 lbf | N/A 34500 N7760 lbf | |||||
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 3290 N740 lbf | N/A 3270 N735 lbf | N/A 4140 N931 lbf | N/A 5090 N1140 lbf | N/A 5130 N1150 lbf | |||||
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)7 | N/A 11700 N2640 lbf | N/A 9630 N2170 lbf | N/A 14800 N3320 lbf | N/A 15000 N3370 lbf | N/A 17400 N3910 lbf | |||||
K - Factor8 | N/A 2.05 | N/A 1.69 | N/A 2.05 | N/A 1.69 | N/A 1.95 | |||||
G1 - Heat Generation Factor (Roller-Raceway) | N/A 4.3 | N/A 4.2 | N/A 5.8 | N/A 7.1 | N/A 7.5 | |||||
G2 - Heat Generation Factor (Rib-Roller End) | N/A 4.6 | N/A 6 | N/A 5 | N/A 7.3 | N/A 5.5 | |||||
Cg - Geometry Factor9 | N/A 0.0375 | N/A 0.0398 | N/A 0.0412 | N/A 0.0474 | N/A 0.0458 | |||||
Full Timken Part Number | N/A 30302 | N/A 30203 | N/A 30303 | N/A 30204 | N/A 30304 | |||||
|