Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Timken_TRB_SINGLECONE_TS

Tapered Roller Bearings - Single Cones - Imperial

Timken_TRB_SINGLECONE_TS

Tapered Roller Bearings - Single Cones - Imperial

Timken_TRB_SINGLECONE_TS

Tapered Roller Bearings - Single Cones - Imperial

Timken_TRB_SINGLECONE_TS

Tapered Roller Bearings - Single Cones - Imperial

Timken_TRB_SINGLECONE_TS

Tapered Roller Bearings - Single Cones - Imperial
Series N/A A2000 N/A A2000 N/A A4000 N/A A2000 N/A A4000
Cone Part Number N/A A2031 N/A A2037 N/A A4044 N/A A2047 N/A A4049
Design Units N/A Imperial
d - Cone Bore N/A 0.3125 in7.938 mm N/A 0.3750 in9.525 mm N/A 0.4375 in11.113 mm N/A 0.4719 in11.986 mm N/A 0.4992 in12.680 mm
B - Cone Width N/A 0.4246 in10.785 mm N/A 0.4246 in10.785 mm N/A 0.4326 in10.988 mm N/A 0.4246 in10.785 mm N/A 0.4326 in10.988 mm
R - Cone Backface "To Clear" Radius1 N/A 0.02 in0.50 mm N/A 0.050 in1.300 mm N/A 0.050 in1.300 mm N/A 0.03 in0.800 mm N/A 0.03 in0.800 mm
da - Cone Frontface Backing Diameter N/A 0.49 in12.5 mm N/A 0.53 in13.5 mm N/A 0.61 in15.5 mm N/A 0.61 in15.5 mm N/A 0.69 in17.5 mm
db - Cone Backface Backing Diameter N/A 0.51 in13 mm N/A 0.59 in15 mm N/A 0.69 in17.5 mm N/A 0.65 in16.5 mm N/A 0.69 in17.5 mm
Ab - Cage-Cone Frontface Clearance N/A 0.09 in2.3 mm N/A 0.09 in2.3 mm N/A 0.07 in1.8 mm N/A 0.09 in2.3 mm N/A 0.07 in1.8 mm
Aa - Cage-Cone Backface Clearance N/A -0.03 in-0.8 mm N/A -0.03 in-0.8 mm N/A 0 in0 mm N/A -0.03 in-0.8 mm N/A 0 in0 mm
a - Effective Center Location2 N/A -0.12 in-3 mm N/A -0.12 in-3 mm N/A -0.1 in-2.5 mm N/A -0.12 in-3 mm N/A -0.1 in-2.5 mm
Cage Type N/A Stamped Steel
C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 630 lbf2800 N N/A 630 lbf2800 N N/A 767 lbf3410 N N/A 630 lbf2800 N N/A 767 lbf3410 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 2430 lbf10800 N N/A 2430 lbf10800 N N/A 2960 lbf13200 N N/A 2430 lbf10800 N N/A 2960 lbf13200 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 4230 lbf18800 N N/A 4230 lbf18800 N N/A 5150 lbf22900 N N/A 4230 lbf18800 N N/A 5150 lbf22900 N
C0 - Static Radial Rating N/A 2070 lbf9230 N N/A 2070 lbf9230 N N/A 2580 lbf11500 N N/A 2070 lbf9230 N N/A 2580 lbf11500 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 437 lbf1940 N N/A 437 lbf1940 N N/A 594 lbf2640 N N/A 437 lbf1940 N N/A 594 lbf2640 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)7 N/A 1100 lbf4880 N N/A 1100 lbf4880 N N/A 1330 lbf5940 N N/A 1100 lbf4880 N N/A 1330 lbf5940 N
K - Factor8 N/A 1.44 N/A 1.44 N/A 1.29 N/A 1.44 N/A 1.29
G1 - Heat Generation Factor (Roller-Raceway) N/A 1.7 N/A 1.7 N/A 2.3 N/A 1.7 N/A 2.3
G2 - Heat Generation Factor (Rib-Roller End) N/A 3.2 N/A 3.2 N/A 4.12 N/A 3.2 N/A 4.12
Cg - Geometry Factor9 N/A 0.0308 N/A 0.0308 N/A 0.0355 N/A 0.0308 N/A 0.0355
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Negative value indicates effective center inside cone backface.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.