The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 00150 Tapered Roller Bearings - Single Cups - Imperial |
![]() 00152 Tapered Roller Bearings - Single Cups - Imperial |
![]() 00152X Tapered Roller Bearings - Single Cups - Imperial |
![]() 00162X Tapered Roller Bearings - Single Cups - Imperial |
![]() 02419 Tapered Roller Bearings - Single Cups - Imperial |
|||||
Lubrication Type | N/A | |||||||||
Series | N/A 00000 | N/A 00000 | N/A 00000 | N/A 00000 | N/A 02400 | |||||
Cup Part Number | N/A 00150 | N/A 00152 | N/A 00152X | N/A 00162X | N/A 02419 | |||||
Design Units | N/A Imperial | |||||||||
D - Cup Outer Diameter | N/A 1.5 in38.1 mm | N/A 1.5 in38.1 mm | N/A 1.4375 in36.513 mm | N/A 1.6260 in41.300 mm | N/A 2.6373 in66.987 mm | |||||
C - Cup Width | N/A 0.4375 in11.113 mm | N/A 0.5337 in13.556 mm | N/A 0.4375 in11.113 mm | N/A 0.5625 in14.288 mm | N/A 0.6299 in15.999 mm | |||||
r - Cup Backface "To Clear" Radius1 | N/A 0.030 in0.76 mm | N/A 0.030 in0.76 mm | N/A 0.06 in1.52 mm | N/A 0.010 in0.25 mm | N/A 0.06 in1.52 mm | |||||
Da - Cup Frontface Backing Diameter | N/A 1.40 in35.56 mm | N/A 1.40 in35.56 mm | N/A 1.34 in34.00 mm | N/A 1.44 in36.58 mm | N/A 2.46 in62.00 mm | |||||
Db - Cup Backface Backing Diameter | N/A 1.30 in33.02 mm | N/A 1.30 in33.02 mm | N/A 1.18 in29.97 mm | N/A 1.36 in34.54 mm | N/A 2.32 in58.93 mm | |||||
K - Factor2 | N/A 2.12 | N/A 2.12 | N/A 2.12 | N/A 2.12 | N/A 1.4 | |||||
e - ISO Factor3 | N/A 0.28 | N/A 0.28 | N/A 0.28 | N/A 0.28 | N/A 0.42 | |||||
Y - ISO Factor4 | N/A 2.18 | N/A 2.18 | N/A 2.18 | N/A 2.18 | N/A 1.44 | |||||
G1 - Heat Generation Factor (Roller-Raceway) | N/A 3.1 | N/A 3.1 | N/A 3.1 | N/A 3.1 | N/A 17.5 | |||||
G2 - Heat Generation Factor (Rib-Roller End) | N/A 2.9 | N/A 2.9 | N/A 2.9 | N/A 2.9 | N/A 8.48 | |||||
Cg - Geometry Factor5 | N/A 0.033 | N/A 0.033 | N/A 0.033 | N/A 0.033 | N/A 0.0681 | |||||
|