The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() Y30302 Tapered Roller Bearings - Single Cups - Metric |
![]() Y30203 Tapered Roller Bearings - Single Cups - Metric |
![]() Y30303 Tapered Roller Bearings - Single Cups - Metric |
![]() Y30204M Tapered Roller Bearings - Single Cups - Metric |
![]() Y30304 Tapered Roller Bearings - Single Cups - Metric |
|||||
Series | N/A 30302 | N/A 30203 | N/A 30303 | N/A 30204M | N/A 30304 | |||||
Cup Part Number | N/A Y30302 | N/A Y30203 | N/A Y30303 | N/A Y30204M | N/A Y30304 | |||||
Design Units | N/A METRIC | |||||||||
D - Cup Outer Diameter | N/A 42 mm1.6535 in | N/A 40 mm1.5748 in | N/A 47 mm1.8504 in | N/A 47 mm1.8504 in | N/A 52 mm2.0472 in | |||||
C - Cup Width | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 13 mm0.5118 in | |||||
r - Cup Backface "To Clear" Radius1 | N/A 1.02 mm0.04 in | N/A 1.02 mm0.04 in | N/A 1.02 mm0.04 in | N/A 1.02 mm0.04 in | N/A 1.52 mm0.06 in | |||||
Da - Cup Frontface Backing Diameter | N/A 39.12 mm1.54 in | N/A 37.59 mm1.48 in | N/A 43.43 mm1.71 in | N/A 43.94 mm1.73 in | N/A 48.01 mm1.89 in | |||||
Db - Cup Backface Backing Diameter | N/A 36.58 mm1.44 in | N/A 35.05 mm1.38 in | N/A 41.40 mm1.63 in | N/A 40.89 mm1.61 in | N/A 45.47 mm1.79 in | |||||
K - Factor2 | N/A 2.05 | N/A 1.69 | N/A 2.05 | N/A 1.69 | N/A 1.95 | |||||
e - ISO Factor3 | N/A 0.29 | N/A 0.35 | N/A 0.29 | N/A 0.35 | N/A 0.3 | |||||
Y - ISO Factor4 | N/A 2.11 | N/A 1.74 | N/A 2.11 | N/A 1.74 | N/A 2 | |||||
G1 - Heat Generation Factor (Roller-Raceway) | N/A 4.3 | N/A 4.2 | N/A 5.8 | N/A 7.1 | N/A 7.5 | |||||
G2 - Heat Generation Factor (Rib-Roller End) | N/A 4.6 | N/A 6 | N/A 5 | N/A 7.3 | N/A 5.5 | |||||
Cg - Geometry Factor5 | N/A 0.0375 | N/A 0.0398 | N/A 0.0412 | N/A 0.0474 | N/A 0.0458 | |||||
Full Timken Part Number | N/A 30302 | N/A 30203 | N/A 30303 | N/A 30204 | N/A 30304 | |||||
|