Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Timken_TRB_SINGLECUP_TSF

Tapered Roller Bearings - Single Flanged Cups - Imperial

Timken_TRB_SINGLECUP_TSF

Tapered Roller Bearings - Single Flanged Cups - Imperial

Timken_TRB_SINGLECUP_TSF

Tapered Roller Bearings - Single Flanged Cups - Imperial

Timken_TRB_SINGLECUP_TSF

Tapered Roller Bearings - Single Flanged Cups - Imperial

Timken_TRB_SINGLECUP_TSF

Tapered Roller Bearings - Single Flanged Cups - Imperial
Series N/A 02400 N/A 05000 N/A 07000 N/A 07000 N/A 07000
Cup Part Number N/A 02420-B N/A 05185-B N/A 07196-B N/A 07204-B N/A 07210XB
Design Units N/A Imperial
D - Cup Outer Diameter N/A 2.6875 in68.263 mm N/A 1.8504 in47 mm N/A 1.9687 in50.005 mm N/A 2.047 in51.994 mm N/A 2 in50.8 mm
D1 - Flange Outer Diameter N/A 2.8397 in72.128 mm N/A 2.0024 in50.861 mm N/A 2.1209 in53.871 mm N/A 2.1990 in55.855 mm N/A 2.1560 in54.762 mm
C - Cup Width N/A 0.6875 in17.463 mm N/A 0.4375 in11.113 mm N/A 0.3750 in9.525 mm N/A 0.5 in12.700 mm N/A 0.5 in12.700 mm
C1 - Cup Flange Width N/A 0.1562 in3.967 mm N/A 0.1090 in2.769 mm N/A 0.1094 in2.779 mm N/A 0.1090 in2.769 mm N/A 0.1090 in2.769 mm
r - Cup Backface "To Clear" Radius1 N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm N/A 0.04 in1.0 mm N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm
Da - Cup Frontface Backing Diameter N/A 2.60 in65.02 mm N/A 1.79 in45.47 mm N/A 1.95 in49.02 mm N/A 2.01 in50.04 mm N/A 1.95 in49.02 mm
Db - Cup Backface Backing Diameter N/A
K - Factor2 N/A 1.4 N/A 1.64 N/A 1.45 N/A 1.45 N/A 1.45
e - ISO Factor3 N/A 0.42 N/A 0.36 N/A 0.4 N/A 0.4 N/A 0.4
Y - ISO Factor4 N/A 1.44 N/A 1.68 N/A 1.49 N/A 1.49 N/A 1.49
G1 - Heat Generation Factor (Roller-Raceway) N/A 1.07
G2 - Heat Generation Factor (Rib-Roller End) N/A 1.07
Cg - Geometry Factor5 N/A 0.0681 N/A 0.0448 N/A 0.0509 N/A 0.0509 N/A 0.0509
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.