The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
JL724314-B Tapered Roller Bearings - Single Flanged Cups - Metric |
JL730612-B Tapered Roller Bearings - Single Flanged Cups - Metric |
JLM722912-B Tapered Roller Bearings - Single Flanged Cups - Metric |
JM624610-B Tapered Roller Bearings - Single Flanged Cups - Metric |
JM716610-B Tapered Roller Bearings - Single Flanged Cups - Metric |
|||||
| Series | N/A L724300 | N/A L730600 | N/A LM722900 | N/A M624600 | N/A M716600 | |||||
| Cup Part Number | N/A JL724314-B | N/A JL730612-B | N/A JLM722912-B | N/A JM624610-B | N/A JM716610-B | |||||
| Design Units | N/A METRIC | |||||||||
| D - Cup Outer Diameter | N/A 170 mm6.6929 in | N/A 205 mm8.0709 in | N/A 165 mm6.4961 in | N/A 180 mm7.0866 in | N/A 130 mm5.1181 in | |||||
| D1 - Flange Outer Diameter | N/A 177.000 mm6.9685 in | N/A 210.000 mm8.2677 in | N/A 172.000 mm6.7717 in | N/A 188.000 mm7.4016 in | N/A 135.500 mm5.3346 in | |||||
| C - Cup Width | N/A 19.05 mm0.75 in | N/A 21.438 mm0.8440 in | N/A 21 mm0.8268 in | N/A 26 mm1.0236 in | N/A 24 mm0.9449 in | |||||
| C1 - Cup Flange Width | N/A 5.000 mm0.1969 in | N/A 4.862 mm0.1914 in | N/A 5.500 mm0.2165 in | N/A 6.580 mm0.2591 in | N/A 5.558 mm0.2188 in | |||||
| r - Cup Backface "To Clear" Radius1 | N/A 3.30 mm0.130 in | N/A 3.30 mm0.130 in | N/A 3 mm0.12 in | N/A 1.5 mm0.06 in | N/A 2.5 mm0.1 in | |||||
| Da - Cup Frontface Backing Diameter | N/A 164.59 mm6.48 in | N/A 200.91 mm7.91 in | N/A 160.02 mm6.34 in | N/A 175.01 mm6.93 in | N/A 128.02 mm5.04 in | |||||
| Db - Cup Backface Backing Diameter | N/A | |||||||||
| K - Factor2 | N/A 1.27 | N/A 1.27 | N/A 1.27 | N/A 1.41 | N/A 1.31 | |||||
| e - ISO Factor3 | N/A 0.46 | N/A 0.46 | N/A 0.46 | N/A 0.41 | N/A 0.44 | |||||
| Y - ISO Factor4 | N/A 1.31 | N/A 1.31 | N/A 1.31 | N/A 1.45 | N/A 1.35 | |||||
| G1 - Heat Generation Factor (Roller-Raceway) | N/A | N/A 295 | N/A 161 | N/A 227 | N/A 117 | |||||
| G2 - Heat Generation Factor (Rib-Roller End) | N/A | N/A 103 | N/A 57.2 | N/A 61.6 | N/A 36.6 | |||||
| Cg - Geometry Factor5 | N/A 0.147 | N/A 0.176 | N/A 0.145 | N/A 0.108 | N/A 0.13 | |||||
| Full Timken Part Number | N/A L724300 | N/A L730600 | N/A LM722900 | N/A M624600 | N/A M716600 | |||||
|
||||||||||