Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Items
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A

Tapered Roller Bearings - TS (Tapered Single) Metric

Timken_TRB_1ROWASSY_TS_32005X-90KA1-A

Tapered Roller Bearings - TS (Tapered Single) Metric

Timken_TRB_1ROWASSY_TS_32005X-90KA1-A

Tapered Roller Bearings - TS (Tapered Single) Metric

Timken_TRB_1ROWASSY_TS_32005X-90KA1-A

Tapered Roller Bearings - TS (Tapered Single) Metric

Timken_TRB_1ROWASSY_TS_32005X-90KA1-A

Tapered Roller Bearings - TS (Tapered Single) Metric
Series N/A 30302 N/A 30203 N/A 30303 N/A 30204M N/A 30304
Cone Part Number N/A X30302 N/A X30203 N/A X30303 N/A X30204M N/A X30304
Cup Part Number N/A Y30302 N/A Y30203 N/A Y30303 N/A Y30204M N/A Y30304
d - Bore N/A 15 mm0.5906 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in
D - Cup Outer Diameter N/A 42 mm1.6535 in N/A 40 mm1.5748 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 52 mm2.0472 in
B - Cone Width N/A 13.000 mm0.5118 in N/A 12.000 mm0.4724 in N/A 14.000 mm0.5512 in N/A 14.000 mm0.5512 in N/A 15.000 mm0.5906 in
C - Cup Width N/A 11.000 mm0.4331 in N/A 11.000 mm0.4331 in N/A 12.000 mm0.4724 in N/A 12.000 mm0.4724 in N/A 13.000 mm0.5118 in
Design Unit N/A Metric
T - Bearing Width N/A 14.250 mm0.5610 in N/A 13.250 mm0.5217 in N/A 15.250 mm0.6004 in N/A 15.250 mm0.6004 in N/A 16.250 mm0.6398 in
R - Cone Backface "To Clear" Radius1 N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.520 mm0.06 in
r - Cup Backface "To Clear" Radius2 N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.52 mm0.06 in
da - Cone Frontface Backing Diameter N/A 19 mm0.75 in N/A 21 mm0.83 in N/A 21.5 mm0.85 in N/A 26 mm1.02 in N/A 24.5 mm0.96 in
db - Cone Backface Backing Diameter N/A 20.5 mm0.81 in N/A 22 mm0.87 in N/A 22.5 mm0.89 in N/A 27.5 mm1.08 in N/A 27 mm1.06 in
Da - Cup Frontface Backing Diameter N/A 39.12 mm1.54 in N/A 37.59 mm1.48 in N/A 43.43 mm1.71 in N/A 43.94 mm1.73 in N/A 48.01 mm1.89 in
Db - Cup Backface Backing Diameter N/A 36.58 mm1.44 in N/A 35.05 mm1.38 in N/A 41.40 mm1.63 in N/A 40.89 mm1.61 in N/A 45.47 mm1.79 in
Ab - Cage-Cone Frontface Clearance N/A 2.8 mm0.11 in N/A 2 mm0.08 in N/A 2.8 mm0.11 in N/A 2.8 mm0.11 in N/A 3.3 mm0.13 in
Aa - Cage-Cone Backface Clearance N/A -0.8 mm-0.03 in N/A -0.3 mm-0.01 in N/A -0.8 mm-0.03 in N/A -0.5 mm-0.02 in N/A -1 mm-0.04 in
a - Effective Center Location3 N/A -4.6 mm-0.18 in N/A -3.6 mm-0.14 in N/A -4.8 mm-0.19 in N/A -4.3 mm-0.17 in N/A -4.8 mm-0.19 in
C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 6750 N1520 lbf N/A 5530 N1240 lbf N/A 8480 N1910 lbf N/A 8620 N1940 lbf N/A 9980 N2240 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 26000 N5850 lbf N/A 21300 N4800 lbf N/A 32700 N7360 lbf N/A 33200 N7470 lbf N/A 38500 N8660 lbf
C0 - Static Radial Rating N/A 22200 N4980 lbf N/A 19900 N4460 lbf N/A 28400 N6390 lbf N/A 33000 N7420 lbf N/A 34500 N7760 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 3290 N740 lbf N/A 3270 N735 lbf N/A 4140 N931 lbf N/A 5090 N1140 lbf N/A 5130 N1150 lbf
K - Factor7 N/A 2.05 N/A 1.69 N/A 2.05 N/A 1.69 N/A 1.95
e - ISO Factor8 N/A 0.29 N/A 0.35 N/A 0.29 N/A 0.35 N/A 0.3
Y - ISO Factor9 N/A 2.11 N/A 1.74 N/A 2.11 N/A 1.74 N/A 2
G1 - Heat Generation Factor (Roller-Raceway) N/A 4.3 N/A 4.2 N/A 5.8 N/A 7.1 N/A 7.5
G2 - Heat Generation Factor (Rib-Roller End) N/A 4.6 N/A 6 N/A 5 N/A 7.3 N/A 5.5
Cg - Geometry Factor10 N/A 0.0375 N/A 0.0398 N/A 0.0412 N/A 0.0474 N/A 0.0458
Bearing Weight N/A 0.10 Kg0.2 lb N/A 0.10 Kg0.2 lb N/A 0.10 Kg0.300 lb N/A 0.10 Kg0.300 lb N/A 0.2 Kg0.4 lb
Full Timken Part Number N/A 30302-90KA1 N/A 30203 N/A 30303-90KA1 N/A 30204M-90KM1 N/A 30304-90KA1
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.