The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() NA05075 - 05185D Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial |
![]() NA17098 - 17245D Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial |
![]() NA41125 - 41294D Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial |
![]() NA26118 - 26284D Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial |
![]() NA08125 - 08231D Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial |
|||||
Cone Part Number | N/A NA05075 | N/A NA17098 | N/A NA41125 | N/A NA26118 | N/A NA08125 | |||||
Cup Part Number | N/A 05185D | N/A 17245D | N/A 41294D | N/A 26284D | N/A 08231D | |||||
Design Unit | N/A Inch | |||||||||
d - Bore | N/A 3/4 in19.05 mm | N/A 0.9835 in24.981 mm | N/A 1 1/8 in28.575 mm | N/A 1.1806 in29.987 mm | N/A 1 1/4 in31.75 mm | |||||
D - Cup Outer Diameter | N/A 1.8504 in47 mm | N/A 2.4409 in61.999 mm | N/A 2-15/16 in74.613 mm | N/A 2.8336 in71.973 mm | N/A 2.3125 in58.738 mm | |||||
T - Bearing Width across Cones | N/A 1.25 in31.75 mm | N/A 1.5625 in39.688 mm | N/A 2.1876 in55.565 mm | N/A 1.6835 in42.76 mm | N/A 1.2812 in32.542 mm | |||||
R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.300 mm | N/A 0.06 in1.5 mm | N/A 0.09 in2.300 mm | N/A 0.06 in1.5 mm | N/A 0.06 in1.5 mm | |||||
r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm | N/A 0.030 in0.8 mm | N/A 0.06 in1.5 mm | N/A 0.030 in0.8 mm | N/A 0.020 in0.40 mm | |||||
C - Double Cup Width | N/A 0.9926 in25.212 mm | N/A 1.4275 in36.259 mm | N/A 1.6250 in41.275 mm | N/A 1.4375 in36.513 mm | N/A 0.9688 in24.608 mm | |||||
db - Cone Backface Backing Diameter | N/A 0.98 in25 mm | N/A 1.30 in33.0 mm | N/A 1.69 in43 mm | N/A 1.5 in38 mm | N/A 1.52 in38.5 mm | |||||
Da - Cup Frontface Backing Diameter | N/A 1.69 in42.42 mm | N/A 2.26 in57.40 mm | N/A 2.72 in69.09 mm | N/A 2.60 in65.02 mm | N/A 2.20 in55.12 mm | |||||
Bearing Weight | N/A 0.51 lb0.23 Kg | N/A 1.36 lb0.62 Kg | N/A 2.45 lb1.12 Kg | N/A 1.87 lb0.84 Kg | N/A 0.790 lb0.35 Kg | |||||
C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 1560 lbf6930 N | N/A 2520 lbf11200 N | N/A 4060 lbf15100 N | N/A 4060 lbf18100 N | N/A 1850 lbf8220 N | |||||
C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 10500 lbf46500 N | N/A 16900 lbf75300 N | N/A 27300 lbf121000 N | N/A 23000 lbf102000 N | N/A 12400 lbf55200 N | |||||
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 952 lbf4230 N | N/A 1650 lbf7340 N | N/A 4190 lbf18600 N | N/A 2500 lbf11100 N | N/A 1500 lbf6670 N | |||||
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 2710 lbf12100 N | N/A 4390 lbf19500 N | N/A 7080 lbf31500 N | N/A 7070 lbf31400 N | N/A 3220 lbf14300 N | |||||
K - Factor7 | N/A 1.64 | N/A 1.53 | N/A 0.97 | N/A 1.62 | N/A 1.23 | |||||
e - ISO Factor8 | N/A 0.36 | N/A 0.38 | N/A 0.6 | N/A 0.36 | N/A 0.47 | |||||
Y1 - ISO Factor9 | N/A 1.89 | N/A 1.77 | N/A 1.12 | N/A 1.87 | N/A 1.42 | |||||
Y2 - ISO Factor10 | N/A 2.82 | N/A 2.63 | N/A 1.67 | N/A 2.79 | N/A 2.12 | |||||
Cg - Geometry Factor11 | N/A | |||||||||
|