Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Items
timken-TSL-top-angle-view

Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial

timken-TSL-top-angle-view

Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial

timken-TSL-top-angle-view

Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial

timken-TSL-top-angle-view

Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial

timken-TSL-top-angle-view

Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial
Series N/A LM11900 N/A LM11900 N/A M12600 N/A 07000 N/A L44600
Cone Part Number N/A LM11949 N/A LM11949 N/A M12649 N/A 07100 N/A L44642
Cup Part Number N/A LM11910 N/A LM11910 N/A M12610 N/A 07196 N/A L44610
Seal Part Number N/A LM11900EA N/A LM11900LA N/A M12600LA N/A 07000LA N/A L44600LC
d - Bore N/A 3/4 in19.05 mm N/A 3/4 in19.05 mm N/A 0.8437 in21.430 mm N/A 1 in25.40 mm N/A 1 in25.40 mm
D - Cup Outer Diameter N/A 1.7810 in45.237 mm N/A 1.7810 in45.237 mm N/A 1.9687 in50.005 mm N/A 1.9687 in50.005 mm N/A 1.9800 in50.292 mm
B - Cone Width N/A 0.6550 in16.637 mm N/A 0.6550 in16.637 mm N/A 0.7200 in18.288 mm N/A 0.5614 in14.260 mm N/A 0.5800 in14.732 mm
C - Cup Width N/A 0.4750 in12.065 mm N/A 0.4750 in12.065 mm N/A 0.5500 in13.970 mm N/A 0.3750 in9.525 mm N/A 0.4200 in10.668 mm
Design Unit N/A Inch
T - Bearing Width N/A 0.6100 in15.494 mm N/A 0.6100 in16.281 mm N/A 0.69 in17.526 mm N/A 0.5313 in13.495 mm N/A 0.5600 in14.224 mm
T1 - Total Width N/A 0.641 in16.281 mm N/A 0.685 in17.4 mm N/A 0.765 in19.43 mm N/A 0.606 in15.4 mm N/A 0.588 in14.935 mm
R - Cone Backface "To Clear" Radius1 N/A 0.050 in1.270 mm N/A 0.050 in1.270 mm N/A 0.050 in1.270 mm N/A 0.040 in1 mm N/A 0.14 in3.560 mm
r - Cup Backface "To Clear" Radius2 N/A 0.050 in1.27 mm N/A 0.050 in1.27 mm N/A 0.050 in1.27 mm N/A 0.04 in1.02 mm N/A 0.050 in1.27 mm
da - Cone Frontface Backing Diameter N/A 0.93 in23.5 mm N/A 0.93 in23.5 mm N/A 1.08 in27.5 mm N/A 1.16 in29.5 mm N/A 1.16 in29.5 mm
db - Cone Backface Backing Diameter N/A 0.98 in25 mm N/A 0.98 in25 mm N/A 1.16 in29.5 mm N/A 1.2 in30.5 mm N/A 1.42 in36 mm
Da - Cup Frontface Backing Diameter N/A 1.65 in41.90 mm N/A 1.65 in41.90 mm N/A 1.83 in46.48 mm N/A 1.87 in47.50 mm N/A 1.87 in47.50 mm
Db - Cup Backface Backing Diameter N/A 1.56 in39.62 mm N/A 1.56 in39.62 mm N/A 1.73 in43.94 mm N/A 1.75 in44.45 mm N/A 1.75 in44.45 mm
Ab - Cage-Cone Frontface Clearance N/A 0.05 in1.3 mm N/A 0.05 in1.3 mm N/A 0.07 in1.8 mm N/A 0.08 in2 mm N/A 0.05 in1.3 mm
Aa - Cage-Cone Backface Clearance N/A -0.01 in-0.3 mm N/A -0.01 in-0.3 mm N/A -0.01 in-0.3 mm N/A 0 in0 mm N/A 0.02 in0.5 mm
a - Effective Center Location3 N/A -0.22 in-5.6 mm N/A -0.22 in-5.6 mm N/A -0.25 in-6.4 mm N/A -0.11 in-2.8 mm N/A -0.13 in-3.3 mm
C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 2280 lbf10100 N N/A 2280 lbf10100 N N/A 3040 lbf13500 N N/A 1700 lbf7550 N N/A 2080 lbf9230 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 8800 lbf39100 N N/A 8800 lbf39100 N N/A 11700 lbf52200 N N/A 6540 lbf29100 N N/A 8010 lbf35600 N
C0 - Static Radial Rating N/A 7200 lbf32000 N N/A 7200 lbf32000 N N/A 9780 lbf43500 N N/A 6650 lbf29600 N N/A 7400 lbf32900 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1170 lbf5220 N N/A 1170 lbf5220 N N/A 1450 lbf6440 N N/A 1170 lbf5190 N N/A 1330 lbf5910 N
K - Factor7 N/A 1.94 N/A 1.94 N/A 2.1 N/A 1.45 N/A 1.56
e - ISO Factor8 N/A 0.3 N/A 0.3 N/A 0.28 N/A 0.4 N/A 0.37
Y - ISO Factor9 N/A 2 N/A 2 N/A 2.16 N/A 1.49 N/A 1.6
Y1 - ISO Factor10 N/A 2.25 N/A 2.25 N/A 2.43 N/A 1.68 N/A 1.8
Y2 - ISO Factor11 N/A 3.34 N/A 3.34 N/A 3.61 N/A 2.5 N/A 2.69
G1 - Heat Generation Factor (Roller-Raceway) N/A 6.6 N/A 6.6 N/A 9.1 N/A 7.6 N/A 8.9
G2 - Heat Generation Factor (Rib-Roller End) N/A 5.49 N/A 5.49 N/A 5.63 N/A 7.1 N/A 8.9
Cg - Geometry Factor12 N/A 0.0441 N/A 0.0441 N/A 0.0479 N/A 0.0509 N/A 0.0526
Bearing Weight N/A 0.280 lb0.12 Kg N/A 0.280 lb0.12 Kg N/A 0.370 lb0.17 Kg N/A 0.25 lb0.11 Kg N/A 0.27 lb0.13 Kg
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.