Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
Unit of Measure
Items
Wheel-Pac™ repair kit - CAD

Timken Wheel-Pac™

Wheel-Pac™ repair kit - CAD

Timken Wheel-Pac™

Wheel-Pac™ repair kit - CAD

Timken Wheel-Pac™

Wheel-Pac™ repair kit - CAD

Timken Wheel-Pac™

Wheel-Pac™ repair kit - CAD

Timken Wheel-Pac™
Cone Part Numbers N/A NP458122 (Inboard) NP486900 (Outboard) N/A NP524506 (Outboard) NP576679 (Inboard) N/A NP319352 (Inboard) NP608708 (Outboard) N/A NP728686 (Inboard) NP891323 (Outboard) N/A NP746701 (Inboard) NP858425 (Outboard)
Cup Part Numbers N/A NP295591 (Outboard) NP979892 (Inboard) N/A NP363658 (Outboard) NP854019 (Inboard) N/A NP818997 (Outboard) NP981675 (Inboard) N/A NP112592 (Outboard) NP730822 (Inboard) N/A NP150457 (Inboard) NP906627 (Outboard)
Design Units N/A
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)1 N/A
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)2 N/A
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)3 N/A
Ca90 - Dynamic Thrust Rating (90 million revolutions)4 N/A
UPC Code N/A
Full Timken Part Number N/A NP458122 N/A NP524506 N/A NP319352 N/A NP728686 N/A NP746701
Bore (Outboard) N/A 2.276 in57.800 mm N/A 2.677 in68.000 mm N/A 2.748 in69.800 mm N/A 2.748 in69.800 mm N/A 3.465 in88.000 mm
Bore (Inboard) N/A 2.283 in58.000 mm N/A 2.685 in68.200 mm N/A 2.756 in70.000 mm N/A 2.756 in70.000 mm N/A 3.465 in88.000 mm
Cup Outside Diameter (Outboard) N/A 4.331 in110.000 mm N/A 4.921 in125.000 mm N/A 4.921 in125.000 mm N/A 4.713 in119.700 mm N/A 5.433 in138.000 mm
Cup Outside Diameter (Inboard) N/A 4.331 in110.000 mm N/A 4.921 in125.000 mm N/A 4.921 in125.000 mm N/A 4.909 in124.689 mm N/A 5.433 in138.000 mm
Cup Width (Outboard) N/A 1.504 in38.194 mm N/A 1.61 in40.887 mm N/A 1.602 in40.690 mm N/A 1.38 in35.057 mm N/A 1.743 in44.282 mm
Cup Width (Inboard) N/A 1.671 in42.440 mm N/A 1.886 in47.897 mm N/A 1.866 in47.390 mm N/A 1.868 in47.457 mm N/A 1.743 in44.282 mm
Total Width N/A 4.528 in115.000 mm N/A 4.528 in115.000 mm N/A 4.488 in114.00 mm N/A 4.335 in110.100 mm N/A 4.724 in120.00 mm
  • 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.