Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
  • Off-apex roller arrangement.
  • These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
  • Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
Unit of Measure
Items
timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL

timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL

timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL

timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL

timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
Oil Holes in Retainer N/A No N/A No N/A Yes N/A No N/A No
d - Bore Diameter N/A 0.635 in N/A 0.76 in N/A 0.76 in N/A 0.76 in N/A 0.76 in
Bearing Type N/A Thrust Tapered Roller Bearings - TTSP
d1 - Bore Diameter N/A
D - Bearing O.D. N/A 1.6250 in41.275 mm
T - Bearing Width N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.531 in13.487 mm N/A 0.5 in12.7 mm
R - Fillet Radius Shaft (Max) N/A 0.03 in0.800 mm
Steering Pivot Rating N/A 2500 lbf11100 N
Weight N/A 0.2 lb0.1 Kg