Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
  • Full complement design (cageless).
  • These thrust bearings are specifically designed for oscillating applications.
  • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.
Unit of Measure
Items
timken-type-TTC-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL

timken-type-TTC-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL

timken-type-TTC-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL

timken-type-TTC-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL

timken-type-TTC-tapered-thrust-roller-bearing-cutaway-rendering

Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL
Oil Holes in Retainer N/A No N/A Yes N/A Yes N/A No N/A Yes
d - Bore Diameter N/A 1.2600 in
Bearing Type N/A Thrust Tapered Roller Bearings - TTCS N/A Thrust Tapered Roller Bearings - TTCS N/A Thrust Tapered Roller Bearings - TTCS N/A Thrust Tapered Roller Bearings - TTC N/A Thrust Tapered Roller Bearings - TTC
d1 - Bore Diameter N/A
D - Bearing O.D. N/A 2.1875 in55.562 mm N/A 2.1875 in55.562 mm N/A 2.1875 in55.562 mm N/A 2.6250 in66.675 mm N/A 2.6250 in66.675 mm
T - Bearing Width N/A 0.625 in15.875 mm N/A 0.625 in15.875 mm N/A 0.625 in15.875 mm N/A 0.7656 in19.446 mm N/A 0.7656 in19.446 mm
R - Fillet Radius Shaft (Max) N/A 0.03 in0.800 mm
Steering Pivot Rating N/A 6200 lbf27600 N N/A 6200 lbf27600 N N/A 6200 lbf27600 N N/A 9450 lbf42200 N N/A 9450 lbf42200 N
Weight N/A 0.4 lb0.2 Kg N/A 0.4 lb0.2 Kg N/A 0.4 lb0.2 Kg N/A 0.7 lb0.3 Kg N/A 0.7 lb0.3 Kg