Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
T135-902A1 Thrust Tapered Roller Bearings-Type TTHD |
T1750-902A1 Thrust Tapered Roller Bearings-Type TTHD |
T1750-90010 Thrust Tapered Roller Bearings-Type TTHD |
T200A-902A1 Thrust Tapered Roller Bearings-Type TTHD |
T200A-903A2 Thrust Tapered Roller Bearings-Type TTHD |
|||||
| d - Bore Diameter | N/A 1 3/8 in | N/A 1 3/4 in | N/A 1 3/4 in | N/A 2 in | N/A 2 in | |||||
| Bearing Type | N/A Thrust Tapered Roller Bearings - TTHD | |||||||||
| Bearing Configuration | N/A Thrust TTHD - with cage | |||||||||
| D - Bearing O.D. | N/A 3 in76.2 mm | N/A 3.336 in84.734 mm | N/A 3.336 in84.734 mm | N/A 4.3125 in109.538 mm | N/A 4.3125 in109.538 mm | |||||
| T - Bearing Width | N/A 0.625 in15.875 mm | N/A 0.7188 in18.258 mm | N/A 0.7188 in18.258 mm | N/A 0.875 in22.225 mm | N/A 0.875 in22.225 mm | |||||
| R - Fillet Radius Shaft (Max) | N/A 0.06 in1.5 mm | N/A 0.09 in2.300 mm | N/A 0.09 in2.300 mm | N/A 0.09 in2.300 mm | N/A 0.09 in2.300 mm | |||||
| r - Fillet Radius Housing (Max) | N/A 0.06 in1.5 mm | N/A 0.09 in2.3 mm | N/A 0.09 in2.3 mm | N/A 0.09 in2.3 mm | N/A 0.09 in2.3 mm | |||||
| Static Load Rating | N/A 71200 lbf320000 N | N/A 97700 lbf430000 N | N/A 97700 lbf430000 N | N/A 181000 lbf800000 N | N/A 181000 lbf800000 N | |||||
| Dynamic Load Rating | N/A 7130 lbf30000 N | N/A 9460 lbf40000 N | N/A 9460 lbf40000 N | N/A 16400 lbf70000 N | N/A 16400 lbf70000 N | |||||
| Weight | N/A 0.8 lb0.4 Kg | N/A 1.1 lb0.5 Kg | N/A 1.1 lb0.5 Kg | N/A 2.3 lb1 Kg | N/A 2.3 lb1 Kg | |||||
|
|
||||||||||