Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
Unit of Measure
Items
timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view

Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat

timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view

Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat

timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view

Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat

timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view

Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat

timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view

Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat
d - Bore Diameter N/A 3 in N/A 3 1/2 in N/A 4 in N/A 4.7244 in N/A 4.921 in
Bearing Type N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat
D - Bearing O.D. N/A 6-3/8 in161.925 mm N/A 7.5 in190.5 mm N/A 9 3/4 in247.650 mm N/A 11.811 in300 mm N/A 7 5/16 in185.738 mm
T - Bearing Width N/A 1.312 in33.325 mm N/A 2 in50.8 mm N/A 2.625 in66.675 mm N/A 3.1103 in79 mm N/A 1 in25.4 mm
T1 - Ring Thickness N/A 0.3 in7.62 mm N/A 0.325 in8.26 mm N/A 0.5 in12.7 mm N/A 0.65 in16.51 mm N/A 0.26 in6.6 mm
D1 - Small Diameter O.D. N/A 6.375 in161.93 mm N/A 7.438 in188.93 mm N/A 9.75 in247.65 mm N/A 11.752 in298.5 mm N/A 7.313 in185.74 mm
d1 - Large Bore I.D. N/A 3 in76.2 mm N/A 3.625 in92.08 mm N/A 4 in101.6 mm N/A 4.921 in125 mm N/A 4.921 in124.99 mm
R - Fillet Radius Shaft (Max) N/A 0.1 in2.5 mm N/A 0.13 in3.300 mm N/A 0.14 in3.600 mm N/A 0.16 in4 mm N/A 0.08 in2 mm
r - Fillet Radius Housing (Max) N/A 0.1 in2.5 mm N/A 0.13 in3.3 mm N/A 0.14 in3.6 mm N/A 0.16 in4 mm N/A 0.06 in1.5 mm
H - Shoulder Diameter - Shaft N/A 5.93 in150.5 mm N/A 6.67 in169.4 mm N/A 8.74 in222 mm N/A 10.66 in270.7 mm N/A 6.81 in172.9 mm
E - Shoulder Diameter - Housing N/A 3.49 in88.6 mm N/A 4.16 in105.7 mm N/A 4.75 in120.7 mm N/A 5.85 in148.5 mm N/A 5.32 in135.1 mm
Static Load Rating N/A 584000 lbf2600000 N N/A 551000 lbf2450000 N N/A 1153000 lbf5130000 N N/A 1640000 lbf7310000 N N/A 282000 lbf1250000 N
Dynamic Load Rating N/A 44300 lbf200000 N N/A 56500 lbf250000 N N/A 87800 lbf390000 N N/A 140000 lbf620000 N N/A 21000 lbf90000 N
Weight N/A 7.6 lb3.50 Kg N/A 15.6 lb7.1 Kg N/A 39 lb18 Kg N/A 70 lb31.8 Kg N/A 5.2 lb2.40 Kg