Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
A–5934–B Thrust Tapered Roller Bearings-Type TTHDFLSA |
C–7862–C Thrust Tapered Roller Bearings-Type TTHDFLSA |
B–7976–C Thrust Tapered Roller Bearings-Type TTHDFLSA |
B–8824–C Thrust Tapered Roller Bearings-Type TTHDFLSA |
S–3806–B Thrust Tapered Roller Bearings-Type TTHDFLSA |
|||||
| d - Bore Diameter | N/A 4 in | N/A 5 in | N/A 7 1/4 in | N/A 7.8730 in | N/A 7.8730 in | |||||
| Bearing Type | N/A Thrust Tapered Roller Bearings - TTHDFLSA | |||||||||
| D - Bearing O.D. | N/A 8 in203.2 mm | N/A 10.5 in266.7 mm | N/A 16.0000 in406.400 mm | N/A 15.746 in399.948 mm | N/A 15.747 in399.975 mm | |||||
| T - Bearing Width | N/A 1.875 in47.625 mm | N/A 2.812 in71.425 mm | N/A 8 in203.2 mm | N/A 4.7969 in121.841 mm | N/A 4.7985 in121.881 mm | |||||
| T1 - Ring Thickness | N/A 0.605 in15.37 mm | N/A 1 in25.4 mm | N/A 2.625 in66.68 mm | N/A 1.433 in36.4 mm | N/A 1.433 in36.4 mm | |||||
| D1 - Small Diameter O.D. | N/A 8 in203.2 mm | N/A 10.5 in266.7 mm | N/A 15.938 in404.81 mm | N/A 15.625 in396.88 mm | N/A 15.747 in399.98 mm | |||||
| d1 - Large Bore I.D. | N/A 4 in101.6 mm | N/A 5.063 in128.59 mm | N/A 7.375 in187.32 mm | N/A 8 in203.2 mm | N/A 8 in203.2 mm | |||||
| r - Fillet Radius Shaft/Housing (Max) | N/A 0.06 in1.5 mm | N/A 0.14 in3.6 mm | N/A 0.24 in6.1 mm | N/A 0.16 in4.1 mm | N/A 0.16 in4 mm | |||||
| H - Shoulder Diameter - Shaft | N/A 7.19 in182.6 mm | N/A 9.38 in238.2 mm | N/A 13.62 in346.1 mm | N/A 14.12 in358.8 mm | N/A 14.2 in360.7 mm | |||||
| E - Shoulder Diameter - Housing | N/A 4.69 in119.1 mm | N/A 5.88 in149.4 mm | N/A 9 in228.6 mm | N/A 9.47 in240.5 mm | N/A 9.47 in240.5 mm | |||||
| Static Load Rating | N/A 517000 lbf2300000 N | N/A 1110000 lbf4920000 N | N/A 3380000 lbf15000000 N | N/A 2920000 lbf13000000 N | N/A 2920000 lbf13000000 N | |||||
| Dynamic Load Rating | N/A 44200 lbf200000 N | N/A 91200 lbf400000 N | N/A 308000 lbf1370000 N | N/A 237000 lbf1060000 N | N/A 237000 lbf1060000 N | |||||
| Weight | N/A | N/A 59 lb27 Kg | N/A 347 lb157.4 Kg | N/A 182.4 lb82.700 Kg | N/A | |||||
|
|
||||||||||