Batch CAD Cart (0)
  • Cart is empty
Dimensions
  • 3 13/16'' total height (96.83 mm)
  • 3 3/8'' body height (85.73 mm)
  • Mounting to 1/8-27 NPT thread)
  • Weight .34 lbs
  • Cover material 316 ss
  • Top cap material PE HD

COMMON SPECIFICATIONS
  • Dimensions 7 in x 5 in x 3.19 in (180 x 130 x 81 mm) (excluding cable sealing clamps)
  • Weight 1.4 lb (632g) without power cord
  • Mounting: Wall mounting with wall mounting lugs
Unit of Measure
Items
Timken-Wireless-Sensor-TWS-S-N1-1-white

Sensor individual

Timken-Wireless-Gateway-no-enclosure-TWS-G-16GB-1-white

Gateway (no enclosure)

Timken-Wireless-Gateway-enslosure-TWS-G-16GBE-1-white

Gateway (with enclosure)