Batch CAD Cart (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
Unit of Measure
Items
timken-piloted-flange-mounted-ball-bearing-unit-machined-stainless-4-bolt-AFC206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

timken-piloted-flange-mounted-ball-bearing-unit-machined-stainless-4-bolt-AFC206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

timken-round-piloted-flange-mounted-ball-bearing-unit-blue-poly-4-bolt-BFC206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

timken-round-piloted-flange-mounted-ball-bearing-unit-blue-poly-4-bolt-BFC206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

timken-piloted-flange-mounted-ball-bearing-unit-machined-stainless-4-bolt-AFC206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 7/8 in N/A 7/8 in N/A 7/8 in N/A 7/8 in N/A 15/16 in
Housing Material N/A Machined Stainless Steel N/A Machined Stainless Steel N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Machined Stainless Steel
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Bearing Number N/A SUC205-14-IP69K/F N/A SUC205-14-IP69K/FVSL613 N/A SUC205-14-IP69K/F N/A SUC205-14-IP69K/FVSL613 N/A SUC205-15-IP69K/F
Total Length L N/A 4.374 in111.1 mm
Total Height L N/A 4.374 in111.1 mm
Total Width N/A 1.123 in28.5 mm
Dynamic Load Rating N/A 2676 lbf11900 N
Static Load Rating N/A 1417 lbf6300 N
Bolt Hole Spacing J N/A 2.563 in65.1 mm
Housing Width A N/A 1.189 in30.2 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 0.343 in8.7 mm
Center of Bearing from Bearing End S N/A 0.563 in14.3 mm
Inner Ring Width B N/A 1.343 in34.1 mm
Weight N/A 1.2 Kg2.7 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Round Flange
Bearing Style N/A Ball Bearing