Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
Unit of Measure
Items
timken-take-up-mounted-ball-bearing-unit-machined-stainless-AT206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

timken-take-up-mounted-ball-bearing-unit-machined-stainless-AT206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

timken-take-up-mounted-ball-bearing-unit-blue-poly-BT206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

timken-take-up-mounted-ball-bearing-unit-blue-poly-BT206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

timken-take-up-mounted-ball-bearing-unit-cast-stainless-ST206-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Machined Stainless Steel N/A Machined Stainless Steel N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Cast Stainless Steel
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length L N/A 3.688 in93.7 mm N/A 3.688 in93.7 mm N/A 3.688 in93.7 mm N/A 3.688 in93.7 mm N/A 3.504 in89.0 mm
Total Height H N/A 3.620 in92.2 mm N/A 3.620 in92.2 mm N/A 3.625 in92.2 mm N/A 3.625 in92.2 mm N/A 3.504 in89.0 mm
Adjustment Screw Bore N N/A 0.656 in16.7 mm N/A 0.656 in16.7 mm N/A 0.656 in16.7 mm N/A 0.656 in16.7 mm N/A 0.748 in19.0 mm
Openinig Width N1 N/A 0.620 in15.7 mm N/A 0.620 in15.7 mm N/A 0.625 in15.9 mm N/A 0.625 in15.9 mm N/A 0.709 in18.0 mm
Openinig Width N2 N/A 1.438 in36.6 mm N/A 1.438 in36.6 mm N/A 1.438 in36.5 mm N/A 1.438 in36.5 mm N/A 1.260 in32.0 mm
Slot Width A1 N/A 0.540 in13.7 mm N/A 0.540 in13.7 mm N/A 0.540 in13.7 mm N/A 0.540 in13.7 mm N/A 0.472 in12.0 mm
Pitch Height H1 N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 3.000 in76.2 mm N/A 2.992 in76.0 mm
Height H2 N/A 2.250 in57.2 mm N/A 2.250 in57.2 mm N/A 2.750 in69.9 mm N/A 2.750 in69.9 mm N/A 1.811 in46.0 mm
Shaft Length L1 N/A 2.375 in60.3 mm N/A 2.375 in60.3 mm N/A 2.375 in60.5 mm N/A 2.375 in60.5 mm N/A 2.323 in59.0 mm
Dimension L2 N/A 0.380 in9.7 mm N/A 0.380 in9.7 mm N/A 0.438 in11.2 mm N/A 0.438 in11.2 mm N/A 0.354 in9.0 mm
Slot Length L3 N/A N/A N/A N/A N/A 1.732 in44.0 mm
Socket Width A2 N/A N/A N/A N/A N/A 0.906 in23.0 mm
Center of Bearing from Bearing End S N/A 0.5 in12.7 mm
Inner Ring Width B N/A 1.22 in31 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Weight N/A 1.5 Kg3.2 lb N/A 1.5 Kg3.2 lb N/A 0.4 Kg0.9 lb N/A 0.4 Kg0.9 lb N/A 0.8 Kg1.8 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Take-Up
Housing Construction N/A Take-Up
Bearing Style N/A Ball Bearing