Items |
![]() SUCATBY204-12-IP69K/F Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
![]() SUCATBY204-12-IP69K/FVSL613 Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
![]() SUCATBYM204-12-IP69K/F Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
![]() SUCATBYM204-12-IP69K/FVSL613 Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
![]() SUCBTBY204-12-IP69K/F Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking |
|||||
Bore Size | N/A 3/4 in | |||||||||
Housing Material | N/A Machined Stainless Steel | N/A Machined Stainless Steel | N/A Hygienic Stainless Steel | N/A Hygienic Stainless Steel | N/A Blue Thermoset (Polymer) | |||||
Bearing Number | N/A SUC204-12-IP69K/F | N/A SUC204-12-IP69K/FVSL613 | N/A SUC204-12-IP69K/F | N/A SUC204-12-IP69K/FVSL613 | N/A SUC204-12-IP69K/F | |||||
Housing Width A | N/A 1.130 in28.7 mm | |||||||||
Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
Static Load Rating | N/A 1203 lbf5350 N | |||||||||
Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | |||||
Total Length L | N/A 2.880 in73.2 mm | N/A 2.880 in73.2 mm | N/A 2.880 in73.2 mm | N/A 2.880 in73.2 mm | N/A 2.960 in75.2 mm | |||||
Total Height H2 | N/A 2.530 in64.3 mm | N/A 2.530 in64.3 mm | N/A 2.530 in64.3 mm | N/A 2.530 in64.3 mm | N/A 2.580 in65.5 mm | |||||
Thread Length H3 | N/A 0.625 in15.9 mm | N/A 0.625 in15.9 mm | N/A 0.626 in15.9 mm | N/A 0.626 in15.9 mm | N/A 0.670 in17.0 mm | |||||
Bolt Hole Spacing J | N/A 2.000 in50.8 mm | |||||||||
Dimension L1 | N/A | |||||||||
Base to Center Height H | N/A 1.313 in33.3 mm | |||||||||
Foot Height H1 | N/A | |||||||||
Center of Bearing from Bearing End S | N/A 0.500 in12.7 mm | |||||||||
Inner Ring Width B | N/A 1.220 in31.0 mm | |||||||||
Weight | N/A 0.6 Kg1.400 lb | N/A 0.6 Kg1.400 lb | N/A 0.6 Kg1.400 lb | N/A 0.6 Kg1.400 lb | N/A 0.3 Kg0.6 lb | |||||
Locking Style | N/A Set Screw Locking | |||||||||
Housing Construction |
N/A
Tapped Base |
|||||||||
Bearing Style | N/A | |||||||||
|