Batch CAD Cart (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
Unit of Measure
Items
timken-flange-mounted-ball-bearing-unit-machined-stainless-3-bolt-AFB206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-machined-stainless-3-bolt-AFB206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-3-bolt-BFB206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-3-bolt-BFB206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-3-bolt-BFBQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Machined Stainless Steel N/A Machined Stainless Steel N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer)
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length L N/A 2.500 in63.5 mm N/A 2.500 in63.5 mm N/A 2.560 in65.0 mm N/A 2.560 in65.0 mm N/A 2.560 in65.0 mm
Total Height H N/A 4.250 in108.0 mm N/A 4.250 in108.0 mm N/A 4.340 in110.2 mm N/A 4.340 in110.2 mm N/A 4.340 in110.2 mm
Total Width N/A 1.314 in33.4 mm N/A 1.314 in33.4 mm N/A 1.314 in33.4 mm N/A 1.314 in33.4 mm N/A 1.940 in49.3 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Bolt Hole Spacing J N/A 1.500 in38.1 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Flange Thickness A1 N/A 0.310 in7.9 mm N/A 0.310 in7.9 mm N/A 0.438 in11.1 mm N/A 0.438 in11.1 mm N/A 1.063 in27.0 mm
Housing Width A N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 1.575 in40.0 mm
Dimension H1 N/A 1.688 in42.9 mm N/A 1.688 in42.9 mm N/A 1.680 in42.7 mm N/A 1.680 in42.7 mm N/A 1.688 in42.7 mm
Dimension J1 N/A 0.875 in22.4 mm
Center of Bearing from Housing End A2 N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Weight N/A 0.7 Kg1.5 lb N/A 0.7 Kg1.5 lb N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.2 Kg0.5 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Three-Bolt Flange
Bearing Style N/A Ball Bearing N/A Ball Bearing N/A Ball Bearing N/A Ball Bearing N/A