Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals

timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled

Split Cylindrical Roller Bearing Light Series Standard Plummer Block

timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled

Bearing Housing for Split Cylindricals

timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled

Split Cylindrical Roller Bearing Light Series Flange Unit
Series Type N/A Light Series
Shaft Size N/A 6 in N/A 6 in N/A 7 in N/A 7 in N/A 8 in
Seal Type N/A Aluminium Triple Labyrinth
Bearing Type N/A Marine Split Cylindrical Expansion Type
Type N/A Four-Bolt Plummer Block N/A Bearing and Housing N/A Four-Bolt Plummer Block N/A Bearing and Housing N/A Round Flange
Outside Diameter N/A N/A 11.625 in295.28 mm N/A N/A 12.75 in323.85 mm N/A 21.0 in534 mm
Housing Width N/A N/A 6.9 in174 mm N/A N/A 7.9 in200 mm N/A
Cr - Dynamic Load Rating N/A 103187 lbf459000 N N/A 103187 lbf459000 N N/A 117800 lbf524000 N N/A 117800 lbf524000 N N/A 138033 lbf614000 N
Cor - Static Load Rating N/A 149273 lbf664000 N N/A 149273 lbf664000 N N/A 186142 lbf828000 N N/A 186142 lbf828000 N N/A 222561 lbf990000 N
Ca - Axial Load Rating N/A
Maximum Speed N/A 1450 rpm N/A 1450 rpm N/A 1220 rpm N/A 1220 rpm N/A 1070 rpm
Bearing Number N/A LSE600BX N/A LSE600BX N/A LSE700BX N/A LSE700BX N/A LSE800BX
Housing N/A LS10HXTL N/A LS10HXTL N/A LS12HXTL N/A LS12HXTL N/A LSE800BXHATL