Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
ASM-3T Aurora Bearing ASM-T & ASB-T Male Rod Ends SAE Series AS81935/1 (Right Hand) & AS81935/1 (Left Hand) |
ASM-3TC Aurora Bearing ASM-T & ASB-T Male Rod Ends SAE Series AS81935/1 (Right Hand) & AS81935/1 (Left Hand) |
ASB-3T Aurora Bearing ASM-T & ASB-T Male Rod Ends SAE Series AS81935/1 (Right Hand) & AS81935/1 (Left Hand) |
ASB-3TC Aurora Bearing ASM-T & ASB-T Male Rod Ends SAE Series AS81935/1 (Right Hand) & AS81935/1 (Left Hand) |
ASMK-3T Aurora Bearing ASM-T & ASB-T Male Rod Ends SAE Series AS81935/1 (Right Hand) & AS81935/1 (Left Hand) |
|||||
| SAE Part Number | N/A M81935/1-03 | N/A M81935/1-03C | N/A M81935/1-03L | N/A M81935/1-03CL | N/A M81935/1-03K | |||||
| Thread Type | N/A Right Hand | N/A Right Hand | N/A Left Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| W - Ball Width | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | N/A .437 in | |||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | N/A .806 in | |||||
| O - Ball Shoulder Diameter | N/A .30 in | N/A .300 in | N/A .30 in | N/A .300 in | N/A .30 in | |||||
| S - Max. Housing I.D. | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | |||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| G - Base to Center of Keyway Radius | N/A | N/A | N/A | N/A | N/A .980 in | |||||
| K - Keyway Width | N/A | N/A | N/A | N/A | N/A .062 in | |||||
| P - Keyway Depth | N/A | N/A | N/A | N/A | N/A .268 in | |||||
| C - Thread Length | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | N/A .968 in | |||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| a - Misalignment Angle | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | |||||
| Approximate Brg. Weight | N/A .072 lb | N/A .072 lb | N/A .072 lb | N/A .072 lb | N/A .072 lb | |||||
| Ultimate Radial Static Load Capacity | N/A 2,360 lbs | |||||||||
| Fatique Load | N/A 1,470 lb | N/A 1,470 lb | N/A 1,470 lb | N/A 1,470 lb | N/A 1,470 lb | |||||
| Axial Proof Load | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | N/A 1,000 lb | |||||
| No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | |||||
|
Keyway |
N/A | N/A | N/A | N/A | N/A Keyway | |||||
|
|
||||||||||