Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - PH 13-8 Mo Stainless Steel per AMS 5629 - heat treated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ASM-3ETC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/6, and are approved for procurement under this specification.
Unit of Measure
Items
ASM-T & ASB-T Image

Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ASM-ET & ASB-ET Male Rod Ends SAE Series AS81935/6 (Right Hand) & AS81935/6 (Left Hand)
SAE Part Number N/A M81935/6-03 N/A M81935/6-03C N/A M81935/6-03L N/A M81935/6-03CL N/A M81935/6-03K
Thread Type N/A Right Hand N/A Right Hand N/A Left Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in
W - Ball Width N/A .437 in N/A .437 in N/A .437 in N/A .437 in N/A .437 in
H - Head Width N/A .337 in N/A .337 in N/A .337 in N/A .337 in N/A .337 in
A - Base to Center N/A 1.562 in N/A 1.562 in N/A 1.562 in N/A 1.562 in N/A 1.562 in
D - Head Diameter N/A .806 in N/A .806 in N/A .806 in N/A .806 in N/A .806 in
O - Ball Shoulder Diameter N/A .30 in N/A .300 in N/A .30 in N/A .300 in N/A .30 in
S - Max. Housing I.D. N/A .6250 in N/A .6250 in N/A .6250 in N/A .6250 in N/A .6250 in
Ball Diameter N/A .531 in N/A .531 in N/A .531 in N/A .531 in N/A .531 in
G - Base to Center of Keyway Radius N/A N/A N/A N/A N/A .980 in
K - Keyway Width N/A N/A N/A N/A N/A .062 in
P - Keyway Depth N/A N/A N/A N/A N/A .268 in
C - Thread Length N/A .968 in N/A .968 in N/A .968 in N/A .968 in N/A .968 in
Thread Size N/A 5/16-24
Thread Class N/A UNJF-3A N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A-LH N/A UNJF-3A
a - Misalignment Angle N/A 15 º N/A 15 º N/A 15 º N/A 15 º N/A 15 º
Approximate Brg. Weight N/A .072 lb N/A .072 lb N/A .072 lb N/A .072 lb N/A .072 lb
Ultimate Radial Static Load Capacity N/A 2,360 lb
Fatique Load N/A 1,470 lb N/A 1,470 lb N/A 1,470 lb N/A 1,470 lb N/A 1,470 lb
Axial Proof Load N/A 1,000 lb N/A 1,000 lb N/A 1,000 lb N/A 1,000 lb N/A 1,000 lb
No Load Rotational Breakaway Torque N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb
Keyway
N/A N/A N/A N/A N/A Keyway