Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 alloy steel per AMS 6415 - heat treated, cadmium plated.
  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • No load rotational breakaway torque can be varied to meet specific application requirements.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
  • Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/4, and are approved for procurement under this specification.
Unit of Measure
Items
ASM-T & ASB-T Image

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)

ASM-T & ASB-T Image

Aurora Bearing ATM-T & ATB-T Male Rod Ends SAE Series AS81935/4 (Right Hand) & AS81935/4 (Left Hand)
SAE Part Number N/A M81935/4-03 N/A M81935/4-03C N/A M81935/4-03L N/A M81935/4-03CL N/A M81935/4-03K
Thread Type N/A Right Hand N/A Right Hand N/A Left Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in
W - Ball Width N/A .281 in N/A .281 in N/A .281 in N/A .281 in N/A .281 in
H - Head Width N/A .228 in N/A .228 in N/A .228 in N/A .228 in N/A .228 in
A - Base to Center N/A 1.315 in N/A 1.315 in N/A 1.315 in N/A 1.315 in N/A 1.315 in
D - Head Diameter N/A .680 in N/A .680 in N/A .680 in N/A .680 in N/A .680 in
O - Ball Shoulder Diameter N/A .293 in N/A .293 in N/A .293 in N/A .293 in N/A .293 in
S - Max. Housing I.D. N/A .5625 in N/A .5625 in N/A .5625 in N/A .5625 in N/A .5625 in
Ball Diameter N/A .406 in N/A .406 in N/A .406 in N/A .406 in N/A .406 in
G - Base to Center of Keyway Radius N/A N/A N/A N/A N/A .896 in
K - Keyway Width N/A N/A N/A N/A N/A .062 in
P - Keyway Depth N/A N/A N/A N/A N/A .207 in
C - Thread Length N/A .775 in N/A .775 in N/A .775 in N/A .775 in N/A .775 in
Thread Size N/A 1/4-28
Thread Class N/A UNJF-3A N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A-LH N/A UNJF-3A
a - Misalignment Angle N/A 10 º N/A 10 º N/A 10 º N/A 10 º N/A 10 º
Approximate Brg. Weight N/A .045 lb N/A .045 lb N/A .045 lb N/A .045 lb N/A .045 lb
Ultimate Radial Static Load Capacity N/A 3,000 lb
Fatique Load N/A 1,100 lb N/A 1,100 lb N/A 1,100 lb N/A 1,100 lb N/A 1,100 lb
Axial Proof Load N/A 150 lb N/A 150 lb N/A 150 lb N/A 150 lb N/A 150 lb
No Load Rotational Breakaway Torque N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb
Keyway
N/A N/A N/A N/A N/A Keyway