The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Items |
![]() ATW-3ET Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand) |
![]() ATW-3ETC Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand) |
![]() ATG-3ET Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand) |
![]() ATG-3ETC Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand) |
![]() ATWK-3ET Aurora Bearing ATW-ET & ATG-ET Female Rod Ends SAE Series AS8135/9 (Right Hand) & AS81935/9 (Left Hand) |
|||||
SAE Part Number | N/A M81935/9-03 | N/A M81935/9-03C | N/A M81935/9-03L | N/A M81935/9-03CL | N/A M81935/9-03K | |||||
Thread Type | N/A Right Hand | N/A Right Hand | N/A Left Hand | N/A Left Hand | N/A Right Hand | |||||
Thread Configuration | N/A Female | |||||||||
B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
W - Ball Width | N/A .281 in | N/A .281 in | N/A .281 in | N/A .281 in | N/A .281 in | |||||
H - Head Width | N/A .228 in | N/A .228 in | N/A .228 in | N/A .228 in | N/A .228 in | |||||
A - Base to Center | N/A 1.210 in | N/A 1.210 in | N/A 1.210 in | N/A 1.210 in | N/A 1.210 in | |||||
D - Head Diameter | N/A .680 in | N/A .680 in | N/A .680 in | N/A .680 in | N/A .680 in | |||||
O - Ball Shoulder Diameter | N/A .293 in | N/A .293 in | N/A .293 in | N/A .293 in | N/A .293 in | |||||
S - Max. Housing I.D. | N/A .5625 in | N/A .5625 in | N/A .5625 in | N/A .5625 in | N/A .5625 in | |||||
E - Diameter | N/A .329 in | N/A .329 in | N/A .329 in | N/A .329 in | N/A .329 in | |||||
K - Boss Diameter | N/A .430 in | N/A .430 in | N/A .430 in | N/A .430 in | N/A .430 in | |||||
J - Wrench Flat Width | N/A .375 in | N/A .375 in | N/A .375 in | N/A .375 in | N/A .375 in | |||||
F - Boss Height | N/A .188 in | N/A .188 in | N/A .188 in | N/A .188 in | N/A .188 in | |||||
Ball Diameter | N/A .406 in | N/A .406 in | N/A .406 in | N/A .406 in | N/A .406 in | |||||
P - Drilled Hole Depth | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | |||||
C - Thread Depth [inch] | N/A .625 in | N/A .625 in | N/A .625 in | N/A .625 in | N/A .625 in | |||||
Thread Size | N/A 1/4-28 | |||||||||
Thread Class | N/A UNJF-3B | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B-LH | N/A UNJF-3B | |||||
M - Keyway Width | N/A | |||||||||
N - Keyway Height | N/A | N/A | N/A | N/A | N/A .060 in | |||||
R - Keyway Radius | N/A | N/A | N/A | N/A | N/A .083 in | |||||
a - Misalignment Angle | N/A 10 º | N/A 10 º | N/A 10 º | N/A 10 º | N/A 10 º | |||||
Approximate Brg. Weight | N/A .045 lb | N/A .045 lb | N/A .045 lb | N/A .045 lb | N/A .045 lb | |||||
Ultimate Radial Static Load Capacity | N/A 3,000 lb | |||||||||
Fatique Load | N/A 1,100 lb | N/A 1,100 lb | N/A 1,100 lb | N/A 1,100 lb | N/A 1,100 lb | |||||
Axial Proof Load | N/A 150 lb | N/A 150 lb | N/A 150 lb | N/A 150 lb | N/A 150 lb | |||||
No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | |||||
Keyway |
N/A | N/A | N/A | N/A | N/A Keyway | |||||
|