Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514451617 LF Series Complete Coupling, Model 2 - Rough Stock Bores |
68514444200 LF Series Complete Coupling, Model 2 - Rough Stock Bores |
68514444189 LF Series Complete Coupling, Model 2 - Rough Stock Bores |
68514444190 LF Series Complete Coupling, Model 2 - Rough Stock Bores |
||||
| Description | N/A LF2-CP-HTR60A-MDL2-.39 RSBX.47 RSB | N/A LF30-CP-HTR60A-MDL2-RSBXRSB | N/A LF50-CP-HTR60A-MDL2-RSBXRSB | N/A LF140-CP-HTR60A-MDL2-RSBXRSB | ||||
| Set Screw Size | N/A M8 | N/A M16 | N/A M16 | N/A M20 | ||||
| Coupling Size | N/A LF2 | N/A LF30 | N/A LF50 | N/A LF140 | ||||
| Type | N/A Complete Coupling | |||||||
| Material | N/A High Temperature Rubber (HTR) | |||||||
| Weight | N/A 2.50 lb | N/A 32.74 lb | N/A 33.16 lb | N/A 59.40 lb | ||||
| Outside Diameter | N/A 3.350 in85.09 mm | N/A 7.870 in199.90 mm | N/A 7.870 in199.90 mm | N/A 10.240 in260.10 mm | ||||
| Overall Length | N/A 2.360 in59.94 mm | N/A 5.51 in139.95 mm | N/A 5.51 in139.95 mm | N/A 6.610 in167.89 mm | ||||
| Dimension BE | N/A 0.160 in4.00 mm | N/A 0.310 in8.00 mm | N/A 0.310 in8.00 mm | N/A 0.310 in8.00 mm | ||||
| Dimension ER | N/A 0.79 in20 mm | N/A 1.97 in50 mm | N/A 1.990 in50 mm | N/A 2.440 in62.00 mm | ||||
| Dimension R | N/A 0.390 in10.00 mm | N/A 0.980 in25.00 mm | N/A 0.980 in25.00 mm | N/A 1.220 in31.00 mm | ||||
| Color | N/A Metallic | |||||||
| Operating Temperature Range | N/A -40 to 194 ºF | |||||||
| Nominal Torque | N/A 180.00 in·lb | N/A 4400.00 in·lb | N/A 6200.00 in·lb | N/A 15000.00 in·lb | ||||
| Max. Torque | N/A 530.00 in·lb | N/A 12400.00 in·lb | N/A 18600.00 in·lb | N/A 43400.00 in·lb | ||||
| Allowable Continuous Vibratory Torque | N/A 89.00 in·lb | N/A 1770.00 in·lb | N/A 2650.00 in·lb | N/A 6200.00 in·lb | ||||
| Length thru Bore | N/A 1.100 in28.00 mm | N/A 2.600 in66.00 mm | N/A 2.600 in66.00 mm | N/A 3.150 in80.00 mm | ||||
| Bore Type | N/A Rough Stock Bore | |||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.440 in | N/A 0.810 in | N/A 0.810 in | N/A 1.190 in | ||||
| Max. Speed | N/A 8000 rpm | N/A 4000 rpm | N/A 4000 rpm | N/A 3600.00 rpm | ||||
| Flange Diameter (Dimension FD) | N/A 2.170 in55.00 mm | N/A 5.510 in140.00 mm | N/A 5.510 in140.00 mm | N/A 6.300 in160.00 mm | ||||
| Dimension HD | N/A 1.57 in40.00 mm | N/A 3.940 in100.00 mm | N/A 3.940 in100.00 mm | N/A 4.920 in125.00 mm | ||||
| Connection Type A x B | N/A 0.390 x 0.470 inRough Stock Bore x Rough Stock Bore | N/A Rough Stock Bore x Rough Stock Bore | N/A Rough Stock Bore x Rough Stock Bore | N/A Rough Stock Bore x Rough Stock Bore | ||||
| Axial Hole and Division | N/A 2 at 180º | N/A 3 at 120º | N/A 4 at 90º | N/A 4 at 90º | ||||
| Max. Angular Misalignment | N/A 3.00 º | N/A 3.00 º | N/A 3.00 º | N/A 2.00 º | ||||
| Max. Parallel Misalignment | N/A 0.060 in1.50 mm | N/A 0.080 in2.00 mm | N/A 0.080 in2.00 mm | N/A 0.080 in2.00 mm | ||||
| Wind-Up Angle at Nominal Torque | N/A 6.00 º | N/A 5.00 º | N/A 3.00 º | N/A 3.00 º | ||||
| Wind-Up Angle at Max. Torque | N/A 17.00 º | N/A 14.00 º | N/A 7.50 º | N/A 7.50 º | ||||
| Dynamic Torsional Stiffness | N/A 2570.00 in·lb/rad | N/A 69000.00 in·lb/rad | N/A 168100.00 in·lb/rad | N/A 354000.00 in·lb/rad | ||||
| Static Angular Stiffness | N/A 2.66 in·lb/deg | N/A 80.00 in·lb/deg | N/A 230.00 in·lb/deg | N/A 336.00 in·lb/deg | ||||
| Static Axial Stiffness | N/A 130.00 lb/in | N/A 1090.00 lb/in | N/A 3700.00 lb/in | N/A 3700.00 lb/in | ||||
| Static Radial Stiffness | N/A 860.00 lb/in | N/A 4280.00 lb/in | N/A 12600.00 lb/in | N/A 13100.00 lb/in | ||||
| Shore Hardness | N/A 60A | |||||||
| Coupling Type | N/A Torsional | |||||||
| Cubic inches | N/A 26.48510 in³ | N/A 341.27232 in³ | N/A 341.27232 in³ | N/A 693.10874 in³ | ||||
|
|
||||||||