Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    The LF Series coupling is designed with a unique and highly versatile elastomeric element. These can be easily integrated into a variety of coupling configurations to meet several application needs. LF Style elements are available in a variety of materials to match the necessary coupling dampening characteristics for tuning the systems critical speed away from the application operating speed.

    The element can be connected axially to a flywheel adapter plate or flanged hub and radially to a cylindrical center hub using the appropriate bolts. Axial bolt styles include either socket head bolts with a special dry adhesive, or S-Style bolts, which are similar to dowel pins (seen picture below). The radial bolts are used to connect the element to the cylindrical hub. This unique design is remarkably simple, highly effective and gives the LF torsional coupling unmatched performance capabilities. The coupling selection should be verified with a Torsional Vibration Analysis (TVA) of the system.
Unit of Measure
Items
Set of Bolts for LF Series Torsional Couplings - Metric

LF Series Hardware (Bolts)

Set of Bolts for LF Series Torsional Couplings - Metric

LF Series Hardware (Bolts)

Set of Bolts for LF Series Torsional Couplings - Metric

LF Series Hardware (Bolts)

Set of Bolts for LF Series Torsional Couplings - Metric

LF Series Hardware (Bolts)

Set of Bolts for LF Series Torsional Couplings - Metric

LF Series Hardware (Bolts)
Description  N/A LF1-SET OF BOLTS N/A LF2-SET OF BOLTS N/A LF4-SET OF BOLTS N/A LF8-SET OF BOLTS N/A LF12-SET OF BOLTS
Height N/A
Depth N/A
Size N/A M6 N/A M8 N/A M8 N/A M10 N/A M10
Coupling Size N/A LF1 N/A LF2 N/A LF4 N/A LF8 N/A LF12
Bore Type N/A Hardware
Type N/A Set of Bolts
Style N/A Socket Head Cap Screw
Grade N/A 8.8
Weight N/A 0.05 lb N/A 0.12 lb N/A 0.19 lb N/A 0.36 lb N/A 0.37 lb