Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514424497 LF Series Flange Hubs - Rough Stock Bore |
68514424499 LF Series Flange Hubs - Rough Stock Bore |
68514424501 LF Series Flange Hubs - Rough Stock Bore |
68514424503 LF Series Flange Hubs - Rough Stock Bore |
68514445202 LF Series Flange Hubs - Rough Stock Bore |
|||||
| Description | N/A LF1-HUB FLNG-.31 RSB | N/A LF2-HUB FLNG-.47 RSB | N/A LF4-HUB FLNG-.59 RSB | N/A LF8-HUB FLNG-.71 RSB | N/A LF12-HUB FLNG-.71 RSB | |||||
| Rough Stock Bore Size | N/A 0.310 in | N/A 0.470 in | N/A 0.590 in | N/A 0.710 in | N/A 0.710 in | |||||
| Coupling Size | N/A LF1 | N/A LF2 | N/A LF4 | N/A LF8 | N/A LF12 | |||||
| Type | N/A Torsional | |||||||||
| Thread (Dimension T) | N/A M6 | N/A M8 | N/A M8 | N/A M10 | N/A M10 | |||||
| Hub Diameter | N/A 1.180 in30.00 mm | N/A 1.570 in40.00 mm | N/A 1.770 in45.00 mm | N/A 2.360 in60.00 mm | N/A 2.360 in60.00 mm | |||||
| Length thru Bore | N/A 0.940 in24.00 mm | N/A 1.100 in28.00 mm | N/A 1.180 in30.00 mm | N/A 1.650 in42.00 mm | N/A 1.650 in42.00 mm | |||||
| Style | N/A Flange | |||||||||
| Weight | N/A 0.26 lb | N/A 0.74 lb | N/A 2.80 lb | N/A 4.00 lb | N/A 4.49 lb | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -40 to 194 ºF | |||||||||
| Nominal Torque | N/A 90.00 in·lb | N/A 180.00 in·lb | N/A 440.00 in·lb | N/A 885.00 in·lb | N/A 1240.00 in·lb | |||||
| Securing Torque for Mounting Bolt | N/A 200.00 in·lb | N/A 530.00 in·lb | N/A 1100.00 in·lb | N/A 2480.00 in·lb | N/A 3190.00 in·lb | |||||
| Allowable Continuous Vibratory Torque | N/A 44.00 in·lb | N/A 89.00 in·lb | N/A 180.00 in·lb | N/A 355.00 in·lb | N/A 440.00 in·lb | |||||
| Bore Type | N/A Rough Stock Bore | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.310 in8.00 mm | N/A 0.500 in12 mm | N/A 0.630 in15.00 mm | N/A 0.750 in18.00 mm | N/A 0.750 in18.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.880 in22.35 mm | N/A 1.380 in35.05 mm | N/A 1.75 in44.450 mm | N/A 2.00 in50.800 mm | N/A 2.00 in50.800 mm | |||||
| Max. Speed | N/A 10000 rpm | N/A 8000 rpm | N/A 7000.00 rpm | N/A 6500.00 rpm | N/A 6500.00 rpm | |||||
| Speed | N/A 10000.00 rpm | N/A 8000.00 rpm | N/A 7000.00 rpm | N/A 6500.00 rpm | N/A 6500.00 rpm | |||||
| Dimension FD | N/A 1.440 in36.58 mm | N/A 2.170 in55.12 mm | N/A 2.560 in65.02 mm | N/A 3.150 in80.01 mm | N/A 3.150 in80.01 mm | |||||
| Dimension FOD | N/A 2.200 in | N/A 3.350 in | N/A 3.940 in | N/A 4.720 in | N/A 4.720 in | |||||
| Max. Angular Misalignment | N/A 3.00 º | N/A 3.00 º | N/A 3.00 º | N/A 3.00 º | N/A 2.00 º | |||||
| Max. Parallel Misalignment | N/A 0.060 in1.50 mm | N/A 0.060 in1.50 mm | N/A 0.060 in1.50 mm | N/A 0.080 in2.00 mm | N/A 0.080 in2.00 mm | |||||
| Wind-Up Angle at Nominal Torque | N/A 6.00 º | N/A 6.00 º | N/A 5.00 º | N/A 5.00 º | N/A 3.00 º | |||||
| Wind-Up Angle at Max. Torque | N/A 17.00 º | N/A 17.00 º | N/A 12.00 º | N/A 14.00 º | N/A 7.50 º | |||||
| Dynamic Torsional Stiffness | N/A 1240.00 in·lb/rad | N/A 2570.00 in·lb/rad | N/A 7500.00 in·lb/rad | N/A 13300.00 in·lb/rad | N/A 38900.00 in·lb/rad | |||||
| Static Angular Stiffness | N/A 2.66 in·lb/deg | N/A 2.66 in·lb/deg | N/A 21.30 in·lb/deg | N/A 31.90 in·lb/deg | N/A 80.00 in·lb/deg | |||||
| Static Axial Stiffness | N/A 220.00 lb/in | N/A 130.00 lb/in | N/A 430.00 lb/in | N/A 430.00 lb/in | N/A 1430.00 lb/in | |||||
| Static Radial Stiffness | N/A 860.00 lb/in | N/A 860.00 lb/in | N/A 2860.00 lb/in | N/A 2860.00 lb/in | N/A 5710.00 lb/in | |||||
| Shore Hardness | N/A 60A | |||||||||
| Cubic inches | N/A 4.54960 in³ | N/A 12.34475 in³ | N/A 18.31785 in³ | N/A 36.75936 in³ | N/A 36.75936 in³ | |||||
|
|
||||||||||