Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514476830 ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514476831 ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514476832 ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514476833 ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores |
68514476834 ADB Series - Aluminum Double Beam Clamp Style Couplings - Inch (Imperial) Bores |
|||||
| Description | N/A ADB3-BEAM CP-3/16X3/16 | N/A ADB3-BEAM CP-3/16X1/4 | N/A ADB3-BEAM CP-1/4X1/4 | N/A ADB3.5-BEAM CP-3/16X3/16 | N/A ADB3.5-BEAM CP-3/16X1/4 | |||||
| Bore A | N/A 0.188 in | N/A 0.188 in | N/A 0.250 in | N/A 0.188 in | N/A 0.188 in | |||||
| Bore B | N/A 0.188 in | N/A 0.250 in | N/A 0.250 in | N/A 0.188 in | N/A 0.250 in | |||||
| Coupling Size | N/A ADB3 | N/A ADB3 | N/A ADB3 | N/A ADB3.5 | N/A ADB3.5 | |||||
| Overall Length | N/A 0.902 in22.90 mm | N/A 0.902 in22.90 mm | N/A 0.902 in22.90 mm | N/A 0.902 in22.90 mm | N/A 1.000 in25.40 mm | |||||
| Type | N/A Double Beam Coupling | |||||||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.626 in15.90 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.118 in3.00 mm | N/A 0.197 in5.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.250 in6.35 mm | N/A 0.315 in8.00 mm | |||||
| Length thru Bore | N/A 0.209 in5.30 mm | N/A 0.209 in5.30 mm | N/A 0.209 in5.30 mm | N/A 0.209 in5.30 mm | N/A 0.256 in6.50 mm | |||||
| Material | N/A Aluminum | |||||||||
| Style | N/A Clamp Screw | |||||||||
| Connection Type A x B | N/A 3/16 x 3/16 | N/A 3/16 x 1/4 | N/A 1/4 x 1/4 | N/A 3/16 x 3/16 | N/A 3/16 x 1/4 | |||||
| Finish | N/A Anodized Aluminum | |||||||||
| Clamp Screw Size | N/A M2 | N/A M2 | N/A M2 | N/A M2 | N/A M2.5 | |||||
| Weight | N/A 0.01 oz | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 oz | N/A 0.20 oz | N/A 0.20 oz | N/A 0.40 oz | N/A 0.40 oz | |||||
| Max. Operating Temperature | N/A 200.00 ºF | |||||||||
| Max. Speed | N/A 10000 rpm | |||||||||
| Nominal Torque | N/A 3.50 in·lb | N/A 3.50 in·lb | N/A 3.50 in·lb | N/A 6.20 in·lb | N/A 6.20 in·lb | |||||
| Max. Angular Misalignment | N/A 5.00 º | N/A 5.00 º | N/A 5.00 º | N/A 7.00 º | N/A 7.00 º | |||||
| Axial Misalignment | N/A ± 0.010 in | |||||||||
| Parallel Misalignment | N/A 0.007 in | N/A 0.007 in | N/A 0.007 in | N/A 0.008 in | N/A 0.008 in | |||||
| Moment of Inertia | N/A 0.0010 lb·in² | |||||||||
| Torsional Stiffness | N/A 1097.00 in·lb/rad | N/A 1097.00 in·lb/rad | N/A 1097.00 in·lb/rad | N/A 2584.00 in·lb/rad | N/A 2584.00 in·lb/rad | |||||
| Cubic inches | N/A 0.22550 in³ | N/A 0.22550 in³ | N/A 0.22550 in³ | N/A 0.22550 in³ | N/A 0.39188 in³ | |||||
|
|
||||||||||