Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    The ASB (Aluminum Single Beam) Series offers additional outside diameter and overall length dimensions to the EC Series of Beam couplings. These options are extremely helpful in applications where the space available for a coupling is limited.

    The ASB series also offers slightly larger bore capacities than their equivalent size in the EC Series. The 5 sizes of the ASB Series along with the 3 clamping sizes in the EC Series give designers more options for applications with limited coupling space.
Unit of Measure
Items
ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric

ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores

ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric

ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores

ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric

ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores

ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric

ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores

ASB Series - Aluminum Single Beam Clamp Style Couplings - Metric

ASB Series - Aluminum Single Beam Clamp Style Couplings - Inch (Imperial) Bores
Description  N/A ASB3-BEAM CP-1/8X1/8 N/A ASB3-BEAM CP-3/16X3/16 N/A ASB3.5-BEAM CP-1/4X1/4 N/A ASB3.5-BEAM CP-3/16X1/4 N/A ASB4-BEAM CP-5/16X5/16
Bore A N/A 0.125 in N/A 0.188 in N/A 0.250 in N/A 0.188 in N/A 0.313 in
Bore B N/A 0.125 in N/A 0.188 in N/A 0.250 in N/A 0.250 in N/A 0.313 in
Coupling Size N/A ASB3 N/A ASB3 N/A ASB3.5 N/A ASB3.5 N/A ASB4
Overall Length N/A 0.752 in19.10 mm N/A 0.752 in19.10 mm N/A 0.799 in20.30 mm N/A 0.799 in20.30 mm N/A 0.902 in22.90 mm
Type N/A Single Beam Coupling
Keyway Size N/A No Keyway
Outside Diameter N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.626 in15.90 mm N/A 0.626 in15.90 mm N/A 0.752 in19.10 mm
Min. Bore (Dimensions ID1/ID2) N/A 0.118 in3.00 mm N/A 0.118 in3.00 mm N/A 0.157 in4.00 mm N/A 0.157 in4.00 mm N/A 0.157 in4.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 0.197 in5.00 mm N/A 0.197 in5.00 mm N/A 0.250 in6.35 mm N/A 0.250 in6.35 mm N/A 0.315 in8.00 mm
Length thru Bore N/A 0.236 in6.00 mm N/A 0.236 in6.00 mm N/A 0.236 in6.00 mm N/A 0.236 in6.00 mm N/A 0.256 in7.00 mm
Material N/A Anodized Aluminum
Style N/A Clamp Screw
Grade N/A 999999999
Finish N/A Anodized Aluminum
Clamp Screw Size N/A M2 N/A M2 N/A M2.5 N/A M2.5 N/A M2.5
Weight N/A 0.01 oz N/A 0.01 oz N/A 0.02 oz N/A 0.02 oz N/A 0.03 oz
Weight (Complete Coupling w/ Min. Bores) N/A 0.20 oz N/A 0.20 oz N/A 0.30 oz N/A 0.30 oz N/A 0.50 oz
Max. Operating Temperature N/A 200.00 ºF
Max. Speed N/A 10000 rpm
Nominal Torque N/A 2.00 in·lb N/A 2.00 in·lb N/A 3.40 in·lb N/A 3.40 in·lb N/A 5.00 in·lb
Max. Angular Misalignment N/A 5.00 º
Axial Misalignment N/A ± 0.010 in
Parallel Misalignment N/A 0.005 in
Moment of Inertia N/A 0.0000 lb·in² N/A 0.0000 lb·in² N/A 0.0010 lb·in² N/A 0.0010 lb·in² N/A 0.0020 lb·in²
Torsional Stiffness N/A 318.60 in·lb/rad N/A 318.60 in·lb/rad N/A 557.60 in·lb/rad N/A 557.60 in·lb/rad N/A 442.50 in·lb/rad
Cubic inches N/A 0.18800 in³ N/A 0.18800 in³ N/A 0.31311 in³ N/A 0.31311 in³ N/A 0.51008 in³