Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
CSAA-TRB-1 3/16 Single Collar - Type CSA Cartridge Mounted Bearings |
CSAA-TRB-1 1/4 Single Collar - Type CSA Cartridge Mounted Bearings |
CSAA-TRB-1 3/8 Single Collar - Type CSA Cartridge Mounted Bearings |
CSAA-TRB-35MM Single Collar - Type CSA Cartridge Mounted Bearings |
CSAA-TRB-1 7/16 Single Collar - Type CSA Cartridge Mounted Bearings |
|||||
| Shaft Size | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 3/8 in | N/A 35 mm | N/A 1 7/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Dimension B | N/A 2-3/8 in60.3 mm | N/A 2-3/8 in60.3 mm | N/A 2-17/32 in64.3 mm | N/A 2-17/32 in64.3 mm | N/A 2-17/32 in64.3 mm | |||||
| Dimension S1 | N/A 1 3/8 mm34.9 in | N/A 1 3/8 mm34.9 in | N/A 1 1/2 mm38.1 in | N/A 1 1/2 mm38.1 in | N/A 1 1/2 mm38.1 in | |||||
| Dimension R | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 1/32 in26.2 mm | N/A 1 1/32 in26.2 mm | N/A 1 1/32 in26.2 mm | |||||
| Dimension A | N/A 1-7/8 in47.6 mm | N/A 1-7/8 in47.6 mm | N/A 2-1/8 in54 mm | N/A 2-1/8 in54 mm | N/A 2-1/8 in54 mm | |||||
| Dimension d1 | N/A 2 5/62 in54.8 mm | N/A 2 5/62 in54.8 mm | N/A 2 11/16 in68.3 mm | N/A 2 11/16 in68.3 mm | N/A 2 11/16 in68.3 mm | |||||
| Dimension C | N/A 9/16 in14.3 mm | N/A 9/16 in14.3 mm | N/A 5/8 in15.9 mm | N/A 5/8 in15.9 mm | N/A 5/8 in15.9 mm | |||||
| Dimension E | N/A 2 1/2 in63.5 mm | N/A 2 1/2 in63.5 mm | N/A 3 1/32 in77 mm | N/A 3 1/32 in77 mm | N/A 3 1/32 in77 mm | |||||
| Dimension K | N/A 2.637 in66.98 mm | N/A 2.637 in66.98 mm | N/A 3.2 in81.28 mm | N/A 3.2 in81.28 mm | N/A 3.2 in81.28 mm | |||||
| Dimension M | N/A 1 13/16 in46 mm | N/A 1 13/16 in46 mm | N/A 2 2/32 in53.2 mm | N/A 2 2/32 in53.2 mm | N/A 2 2/32 in53.2 mm | |||||
| Dimension H | N/A 21/32 in16.7 mm | |||||||||
| Weight | N/A 2.25 lb | N/A 2.25 lb | N/A 3.5 lb | N/A 3.5 lb | N/A 3.5 lb | |||||
| e | N/A 0.49 | N/A 0.49 | N/A 0.46 | N/A 0.46 | N/A 0.46 | |||||
| X (if Fa/Fr ≤ e) | N/A 0.87 | |||||||||
| Y (if Fa/Fr ≤ e) | N/A 1.77 | N/A 1.77 | N/A 1.89 | N/A 1.89 | N/A 1.89 | |||||
| X (if Fa/Fr > e) | N/A 0.7 | |||||||||
| Y (if Fa/Fr > e) | N/A 2.14 | N/A 2.14 | N/A 2.28 | N/A 2.28 | N/A 2.28 | |||||
| K Factor | N/A 1.23 | N/A 1.23 | N/A 1.31 | N/A 1.31 | N/A 1.31 | |||||
| C90 Dynamic Load Rating2 | N/A 3810 lbf | N/A 3810 lbf | N/A 6100 lbf | N/A 6100 lbf | N/A 6100 lbf | |||||
| C0 Static Load Rating | N/A 15760 lbf | N/A 15760 lbf | N/A 26000 lbf | N/A 26000 lbf | N/A 26000 lbf | |||||
| Fa-max Maximum Permissible Thrust Load3 | N/A 2000 lbf | N/A 2000 lbf | N/A 2590 lbf | N/A 2590 lbf | N/A 2590 lbf | |||||
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 3100 lbf | N/A 3100 lbf | N/A 5000 lbf | N/A 5000 lbf | N/A 5000 lbf | |||||
| Max. Speed5 | N/A 4490 rpm | N/A 4490 rpm | N/A 3820 rpm | N/A 3820 rpm | N/A 3820 rpm | |||||
| Housing Type | N/A Cartridge | |||||||||
| Housing Coating | N/A | |||||||||
|
||||||||||