Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
E-PFA-TRB-1 3/16 Single Collar - Type E Flange: Piloted Bearing |
E-PFA-TRB-1 1/4 Single Collar - Type E Flange: Piloted Bearing |
E-PFA-TRB-1 3/8 Single Collar - Type E Flange: Piloted Bearing |
E-PFA-TRB-35MM Single Collar - Type E Flange: Piloted Bearing |
E-PFA-TRB-1 7/16 Single Collar - Type E Flange: Piloted Bearing |
|||||
| Shaft Size | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 3/8 in | N/A 35 mm | N/A 1 7/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Dimension B | N/A 2-3/4 in | N/A 2-3/4 in | N/A 3 in | N/A 3 in | N/A 3 in | |||||
| Dimension H | N/A 5 in | N/A 5 in | N/A 5-1/4 in | N/A 5-1/4 in | N/A 5-1/4 in | |||||
| Dimension A | N/A 2-7/32 in | N/A 2-7/32 in | N/A 2-15/32 in | N/A 2-15/32 in | N/A 2-15/32 in | |||||
| Dimension N2 | N/A 2.92 in | N/A 2.92 in | N/A 3.09 in | N/A 3.09 in | N/A 3.09 in | |||||
| Dimension J | N/A 4 1/8 in | N/A 4 1/8 in | N/A 4 3/8 in | N/A 4 3/8 in | N/A 4 3/8 in | |||||
| Dimension A3 | N/A 3/4 in | N/A 3/4 in | N/A 7/8 in | N/A 7/8 in | N/A 7/8 in | |||||
| Bolt Diameter | N/A 3/8 in | |||||||||
| Dimension E | N/A 1-5/16 in | N/A 1-5/16 in | N/A 1-1/2 in | N/A 1-1/2 in | N/A 1-1/2 in | |||||
| Dimension A1 | N/A 7/16 in | N/A 7/16 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | |||||
| Dimension D 1 | N/A 3-3/8 in | N/A 3-3/8 in | N/A 3-5/8 in | N/A 3-5/8 in | N/A 3-5/8 in | |||||
| Dimension d1 | N/A 2-1/4 in | N/A 2-1/4 in | N/A 2-3/4 in | N/A 2-3/4 in | N/A 2-3/4 in | |||||
| Dimension A2 | N/A 27/32 in | N/A 27/32 in | N/A 1 1/32 in | N/A 1 1/32 in | N/A 1 1/32 in | |||||
| Dimension Ac | N/A | |||||||||
| Dimension d2 | N/A | |||||||||
| e | N/A 0.49 | N/A 0.49 | N/A 0.46 | N/A 0.46 | N/A 0.46 | |||||
| X (if Fa/Fr ≤ e) | N/A 0.87 | |||||||||
| Y (if Fa/Fr ≤ e) | N/A 1.77 | N/A 1.77 | N/A 1.89 | N/A 1.89 | N/A 1.89 | |||||
| X (if Fa/Fr > e) | N/A 0.7 | |||||||||
| Y (if Fa/Fr > e) | N/A 2.14 | N/A 2.14 | N/A 2.28 | N/A 2.28 | N/A 2.28 | |||||
| K Factor | N/A 1.23 | N/A 1.23 | N/A 1.31 | N/A 1.31 | N/A 1.31 | |||||
| C90 Dynamic Load Rating2 | N/A 3810 lbf | N/A 3810 lbf | N/A 6100 lbf | N/A 6100 lbf | N/A 6100 lbf | |||||
| C0 Static Load Rating | N/A 15760 lbf | N/A 15760 lbf | N/A 26000 lbf | N/A 26000 lbf | N/A 26000 lbf | |||||
| Fa-max Maximum Permissible Thrust Load3 | N/A 2000 lbf | N/A 2000 lbf | N/A 2590 lbf | N/A 2590 lbf | N/A 2590 lbf | |||||
| Fr-max Maximum Allowable Slip Fit Radial Load4 | N/A 3100 lbf | N/A 3100 lbf | N/A 5000 lbf | N/A 5000 lbf | N/A 5000 lbf | |||||
| Max. Speed5 | N/A 4490 rpm | N/A 4490 rpm | N/A 3820 rpm | N/A 3820 rpm | N/A 3820 rpm | |||||
| UPC Code | N/A | |||||||||
| Type E Open Cover Number | N/A | |||||||||
| Type E Closed Cover Number | N/A | |||||||||
| Lubrication | N/A Grease - Premium Industrial | |||||||||
| Housing Coating | N/A E-Coat | |||||||||
| Weight | N/A 5 lb | N/A 5 lb | N/A 7 lb | N/A 6 lb | N/A 6 lb | |||||
|
||||||||||