Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.
Unit of Measure
Items
Timken_HU_TRB_TU_TypeE-A

Type E Take Up: Wide Slot Bearing

Type E Take Up Wide Slot Bearing - ECC

Type E Take Up: Wide Slot Bearing

Type E Take Up Wide Slot Bearing - ECO-ECC

Type E Take Up: Wide Slot Bearing

Type E Take Up Wide Slot Bearing - ECO-ECC

Type E Take Up: Wide Slot Bearing

Type E Take Up Wide Slot Bearing - ECO

Type E Take Up: Wide Slot Bearing
Shaft Size N/A 1 3/8 in
Shaft Size Type N/A Imperial
Dimension B  N/A 3 in
Dimension L  N/A 5-3/32 in
Dimension A1  N/A 17/32 in
Dimension L3  N/A 2-3/4 in
Dimension L1  N/A 3-7/32 in
Dimension N  N/A 7/8 in
Dimension L2  N/A 11/16 in
Dimension N1  N/A 5/8 in
Dimension H2  N/A 2-7/16 in
Dimension N2  N/A 1-7/16 in
Dimension d1  N/A 2-3/4 in
Dimension H1  N/A 3-1/2 in
Dimension H  N/A 4-1/8 in
Dimension A2  N/A 2-1/16 in
Dimension Ac  N/A N/A 3.0575 in N/A 4.1525 in N/A 4.2525 in N/A 3.1575 in
Dimension d2  N/A N/A 3.345 in N/A 3.345 in N/A 3.345 in N/A 3.345 in
e N/A 0.46
X (if Fa/Fr ≤ e) N/A 0.87
Y (if Fa/Fr ≤ e) N/A 1.89
X (if Fa/Fr > e) N/A 0.7
Y (if Fa/Fr > e) N/A 2.28
K Factor N/A 1.31
C90 Dynamic Load Rating1 N/A 6100 lbf
C0 Static Load Rating N/A 26000 lbf
Fa-max Maximum Permissible Thrust Load2 N/A 2590 lbf
Fr-max Maximum Allowable Slip Fit Radial Load3 N/A 5000 lbf
Max. Speed4 N/A 3820 rpm
UPC Code N/A 053893549910 N/A 0883450505260 N/A 0883450506441 N/A 0883450509671 N/A 0883450508490
Type E Open Cover Number N/A N/A N/A EUDR-1 3/8 N/A EUDR-1 3/8 N/A EUDR-1 3/8
Type E Closed Cover Number N/A N/A EUC-B N/A EUC-B N/A N/A
Lubrication N/A Grease - Premium Industrial
Housing Coating N/A E-Coat
Weight N/A 8 lb
  • 1 C90 is the Dynamic Load Rating based on a rated Life of 90 million revolutions (3000 hrs at 500 RPM).
  • 2 Fa-max is based on the limits of the holding force of two properly tightened collars and set screws. Fifty percent of the values should be used when a single collar is installed.
  • 3 If the application loads approach or exceed Fr-max, the shaft fit should be adjusted to a line-to-line (g6 or h6) or light press fit (m6).
  • 4 Timken Double Lip Seal