Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® Top Angle Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 12, 18 and 24 inch travel and accept Top Angle Bearings from 13/4 - 4 in. (45mm - 100mm).

Frames will accept either the Timken Type E Tapered Roller Bearing or Spherical Roller Bearing (SRB) Solid-Block Top Angle Take-Up Mounted Bearings.
Unit of Measure
Items
QMTPF TAKE UP 2BOLT_2

QMTPF Take-Up Frame

QMTPF TAKE UP 2BOLT_2

QMTPF Take-Up Frame

QMTPF TAKE UP 2BOLT_2

QMTPF Take-Up Frame

QMTPF TAKE UP 2BOLT_2

QMTPF Take-Up Frame

QMTPF TAKE UP 2BOLT_2

QMTPF Take-Up Frame
Dimension T NOMINAL N/A 12 N/A 18 N/A 24 N/A 12 N/A 18
T (TRAVEL) N/A 14-1/2 in N/A 20-1/2 in N/A 26-1/2 in N/A 14-1/2 in N/A 20-1/2 in
Dimension B N/A 28-1/2 in N/A 34-1/2 in N/A 40-1/2 in N/A 30-1/2 in N/A 36-1/2 in
Dimension C N/A 3.5 in N/A 3.5 in N/A 3.5 in N/A 4 in N/A 4 in
Dimension D N/A 26-1/2 in N/A 32-1/2 in N/A 38-1/2 in N/A 28-1/2 in N/A 34-1/2 in
Dimension E N/A
Dimension F N/A 5/8 in N/A 5/8 in N/A 5/8 in N/A 0.75 in N/A 0.75 in
Dimension G N/A 1 in N/A 1 in N/A 1 in N/A 1-5/16 in N/A 1-5/16 in
Dimension H N/A 0.750 in
Dimension J N/A 8-1/2 in N/A 8-1/2 in N/A 8-1/2 in N/A 10-1/8 in N/A 10-1/8 in
Dimension K N/A 3 in N/A 3 in N/A 3 in N/A 3-1/2 in N/A 3-1/2 in
Dimension M N/A 3-15/16 in N/A 3-15/16 in N/A 3-15/16 in N/A 4-3/8 in N/A 4-3/8 in
Dimension R N/A 6-11/32 in N/A 6-11/32 in N/A 6-11/32 in N/A 7-3/8 in N/A 7-3/8 in
Dimension S N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 1 in N/A 1 in
Dimension U N/A 6 in N/A 6 in N/A 6 in N/A 7 in N/A 7 in
Dimension W N/A 5-5/32 in N/A 5-5/32 in N/A 5-5/32 in N/A 6-3/16 in N/A 6-3/16 in
Weight N/A 32 lb N/A 36 lb N/A 41 lb N/A 47 lb N/A 54 lb
Number of Bolts N/A 2