Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

●   UELF four-bolt flanged units are suggested for industrial applications where normal loads are encountered.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELF series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Unit of Measure
Items
Mounted Bearings_U-Series_UELF205

UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELF205

UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELF205

UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELF205

UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELF205

UELF 200 Four-Bolt Flanged Mounted Bearings - Eccentric Locking Collar
Bearing Number N/A UEL201 N/A UEL201-8 N/A UEL202 N/A UEL202-10 N/A UEL203
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
Locking Style N/A Eccentric Locking Collar
Housing Construction N/A Four-Bolt Square Flange
Total Length L N/A 86 mm3.375 in
Housing Width A N/A 25.5 mm1 in
Bolt Hole Spacing J N/A 64 mm2.516 in
Bolt Hole Size N N/A 12 mm0.469 in
Flange Thickness A1 N/A 11 mm0.438 in
Center of Bearing from Housing End A2 N/A 15 mm0.438 in
Center of Bearing from Bearing End S N/A 17.1 mm0.673 in
Dimension B1 N/A 43.7 mm1.72 in
Dimension A0 N/A 41.6 mm1.641 in
Bolt Size N/A M10
Grease Nipple Size N/A A-1/4-28UNF
Static Load Rating N/A 6650 N1495 lbf
Dynamic Load Rating N/A 12800 N2878 lbf
Weight N/A 0.72 Kg1.6 lb N/A 0.72 Kg1.6 lb N/A 0.7 Kg1.5 lb N/A 0.7 Kg1.5 lb N/A 0.68 Kg1.5 lb