Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UCP201 UCP 200 Pillow Block Mounted Bearings - Set Screw Locking |
UCP201-8 UCP 200 Pillow Block Mounted Bearings - Set Screw Locking |
UCP202 UCP 200 Pillow Block Mounted Bearings - Set Screw Locking |
UCP202-10 UCP 200 Pillow Block Mounted Bearings - Set Screw Locking |
UCP203 UCP 200 Pillow Block Mounted Bearings - Set Screw Locking |
|||||
| Bearing Number | N/A UC201 | N/A UC201-8 | N/A UC202 | N/A UC202-10 | N/A UC203 | |||||
| Shaft Size d | N/A 12 mm | N/A 1/2 in | N/A 15 mm | N/A 5/8 in | N/A 17 mm | |||||
| UPC Code | N/A 087796070899 | N/A 087796070936 | N/A 087796071070 | N/A 087796071117 | N/A 087796071285 | |||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Base to Center Height H | N/A 30.2 mm1.189 in | |||||||||
| Total Length L | N/A 127 mm5 in | |||||||||
| Housing Width A | N/A 38 mm1.496 in | |||||||||
| Bolt Hole Spacing J | N/A 95 mm3.74 in | |||||||||
| Bolt Hole Size N | N/A 13 mm0.512 in | |||||||||
| Bolt Hole Length N1 | N/A 18 mm0.709 in | |||||||||
| Foot Height H1 | N/A 16 mm | |||||||||
| Total Height H2 | N/A 60 mm2.362 in | |||||||||
| Dimension L1 | N/A 36 mm1.406 in | |||||||||
| Inner Ring Width B | N/A 31 mm1.22 in | |||||||||
| Center of Bearing from End S | N/A 12.7 mm0.5 in | |||||||||
| Static Load Rating | N/A 6650 N1495 lbf | |||||||||
| Dynamic Load Rating | N/A 12800 N2878 lbf | |||||||||
| Weight | N/A 0.6 Kg1.3 lb | |||||||||
|
|
||||||||||