Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UCP305 UCP 300 Pillow Block Mounted Bearings - Set Screw Locking |
UCP305-16 UCP 300 Pillow Block Mounted Bearings - Set Screw Locking |
UCP306 UCP 300 Pillow Block Mounted Bearings - Set Screw Locking |
UCP307 UCP 300 Pillow Block Mounted Bearings - Set Screw Locking |
UCP308-24 UCP 300 Pillow Block Mounted Bearings - Set Screw Locking |
|||||
| Bearing Number | N/A UC305 | N/A UC305-16 | N/A UC306 | N/A UC307 | N/A UC308-24 | |||||
| Shaft Size d | N/A 25 mm | N/A 1 in | N/A 30 mm | N/A 35 mm | N/A 1 1/2 in | |||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Base to Center Height H | N/A 45 mm1.772 in | N/A 45 mm1.772 in | N/A 50 mm1.969 in | N/A 56 mm2.205 in | N/A 60 mm2.362 in | |||||
| Total Length L | N/A 175 mm6.89 in | N/A 175 mm6.89 in | N/A 180 mm7.087 in | N/A 210 mm8.268 in | N/A 220 mm8.661 in | |||||
| Housing Width A | N/A 45 mm1.772 in | N/A 45 mm1.772 in | N/A 50 mm1.969 in | N/A 56 mm2.205 in | N/A 60 mm2.362 in | |||||
| Bolt Hole Spacing J | N/A 132 mm5.197 in | N/A 132 mm5.197 in | N/A 140 mm5.512 in | N/A 160 mm6.299 in | N/A 170 mm6.693 in | |||||
| Bolt Hole Size N | N/A 17 mm0.669 in | |||||||||
| Bolt Hole Length N1 | N/A 20 mm0.787 in | N/A 20 mm0.787 in | N/A 20 mm0.787 in | N/A 25 mm0.984 in | N/A 27 mm1.063 in | |||||
| Foot Height H1 | N/A 16 mm | N/A 16 mm | N/A 17 mm | N/A 19 mm | N/A 19 mm | |||||
| Total Height H2 | N/A 85 mm3.346 in | N/A 85 mm3.346 in | N/A 95 mm3.74 in | N/A 107 mm4.213 in | N/A 118 mm4.646 in | |||||
| Dimension L1 | N/A 55 mm2.165 in | N/A 55 mm2.165 in | N/A 52.5 mm2.0625 in | N/A 65 mm2.559 in | N/A 65 mm2.559 in | |||||
| Inner Ring Width B | N/A 38 mm1.496 in | N/A 38 mm1.496 in | N/A 43 mm1.693 in | N/A 48 mm1.890 in | N/A 52 mm2.047 in | |||||
| Center of Bearing from End S | N/A 15 mm0.591 in | N/A 15 mm0.591 in | N/A 17 mm0.669 in | N/A 19 mm0.748 in | N/A 19 mm0.748 in | |||||
| Static Load Rating | N/A 10900 N2450 lbf | N/A 10900 N2450 lbf | N/A 15000 N3372 lbf | N/A 19300 N4339 lbf | N/A 24000 N5395 lbf | |||||
| Dynamic Load Rating | N/A 21200 N4766 lbf | N/A 21200 N4766 lbf | N/A 26700 N6002 lbf | N/A 33400 N7509 lbf | N/A 40700 N9150 lbf | |||||
| Weight | N/A 1.7 Kg3.7 lb | N/A 1.68 Kg3.7 lb | N/A 2.2 Kg4.9 lb | N/A 3 Kg6.6 lb | N/A 3.81 Kg8.4 lb | |||||
|
|
||||||||||