Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

●   UKP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UKP series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.

* - Purchase the Adapter Sleeve separately
Unit of Measure
Items
Mounted Bearings_U-Series_UKP205

UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKP205

UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKP205

UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKP205

UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking

Mounted Bearings_U-Series_UKP205

UKP 200 Pillow Block Mounted Bearings - Adapter Sleeve Locking
Bearing Unit - Adapter Sleeve N/A UK205 - HE2305 N/A UK205 - H2305 N/A UK206 - H2306 N/A UK206 - HE2306 N/A UK207 - HS2307
Shaft Size d N/A 3/4 in N/A 20 mm N/A 25 mm N/A 1 in N/A 1 1/8 in
Adapter Sleeve Number1 N/A HE2305 N/A H2305 N/A H2306 N/A HE2306 N/A HS2307
Locking Style N/A Adapter Sleeve Locking
Housing Construction N/A Two-Bolt Pillow Block
Base to Center Height H N/A 36.5 mm1.437 in N/A 36.5 mm1.437 in N/A 42.9 mm1.689 in N/A 42.9 mm1.689 in N/A 47.6 mm1.874 in
Total Length L N/A 140 mm5.512 in N/A 140 mm5.512 in N/A 165 mm6.496 in N/A 165 mm6.496 in N/A 167 mm6.575 in
Housing Width A N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 48 mm1.89 in N/A 48 mm1.89 in N/A 48 mm1.89 in
Bolt Hole Spacing J N/A 105 mm4.134 in N/A 105 mm4.134 in N/A 121 mm4.764 in N/A 121 mm4.764 in N/A 127 mm5 in
Bolt Hole Size N N/A 13 mm0.512 in N/A 13 mm0.512 in N/A 17 mm0.669 in N/A 17 mm0.669 in N/A 17 mm0.669 in
Bolt Hole Length N1 N/A 18 mm0.709 in N/A 18 mm0.709 in N/A 21 mm0.827 in N/A 21 mm0.827 in N/A 21 mm0.827 in
Foot Height H1 N/A 16 mm N/A 16 mm N/A 17 mm N/A 17 mm N/A 18 mm
Total Height H2 N/A 70 mm2.756 in N/A 70 mm2.756 in N/A 84 mm3.307 in N/A 84 mm3.307 in N/A 95 mm3.74 in
Dimension L1 N/A 37.5 mm1.476 in N/A 37.5 mm1.476 in N/A 47.5 mm1.87 in N/A 47.5 mm1.87 in N/A 46.5 mm1.831 in
Center of Bearing from End Y N/A 20 mm0.787 in N/A 20 mm0.787 in N/A 21.5 mm0.846 in N/A 21.5 mm0.846 in N/A 24 mm0.945 in
Dimension B1 N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 38 mm1.496 in N/A 38 mm1.496 in N/A 43 mm1.693 in
Static Load Rating N/A 7900 N1765 lbf N/A 7900 N1765 lbf N/A 11300 N2540 lbf N/A 11300 N2540 lbf N/A 15400 N3462 lbf
Dynamic Load Rating N/A 14000 N3147 lbf N/A 14000 N3147 lbf N/A 19500 N4384 lbf N/A 19500 N4384 lbf N/A 25700 N5778 lbf
Weight N/A 0.9 Kg2 lb N/A 0.9 Kg2 lb N/A 1.4 Kg3 lb N/A 1.4 Kg3 lb N/A 1.8 Kg3.9 lb
  • 1 Purchase the Adapter Sleeve separately