Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

●   UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered.
●   UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
●   Each unit comes assembled and ready for mounting, using bolts through the flange.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
Unit of Measure
Items
Mounted Bearings_U-Series_UCFC209

UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking

Mounted Bearings_U-Series_UCFC209

UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking

Mounted Bearings_U-Series_UCFC209

UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking

Mounted Bearings_U-Series_UCFC209

UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking

Mounted Bearings_U-Series_UCFC209

UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking
Bearing Number N/A UC201 N/A UC201-8 N/A UC202 N/A UC202-10 N/A UC203
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
Locking Style N/A Set Screw Locking
Housing Construction N/A Round Flange
Total Height L N/A 100 mm3.9380 in
Pilot Outside Diameter H3 N/A 62 mm
Bolt Circle Diameter J N/A 78 mm3.078 in
Bolt Hole Spacing J1 N/A 55.1 mm2.169 in
Bolt Hole Size N N/A 12 mm0.469 in
Flange Width A1 N/A 20.5 mm0.812 in
Center of Bearing from Housing End A2 N/A 10 mm0.391 in
Pilot Width A3 N/A 5 mm
Inner Ring Width B N/A 31 mm1.22 in
Center of Bearing from Bearing End S N/A 12.7 mm0.5 in
Dimension A4 N/A 28.3 mm1.125 in
Static Load Rating N/A 6650 N1495 lbf
Dynamic Load Rating N/A 12800 N2878 lbf
Weight N/A 0.7 Kg1.5 lb