Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UKFC205 - HE2305 UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking |
UKFC205 - H2305 UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking |
UKFC206 - H2306 UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking |
UKFC206 - HE2306 UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking |
UKFC207 - HS2307 UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking |
|||||
| Bearing Unit - Adapter Sleeve | N/A UK205 - HE2305 | N/A UK205 - H2305 | N/A UK206 - H2306 | N/A UK206 - HE2306 | N/A UK207 - HS2307 | |||||
| Shaft Size d | N/A 3/4 in | N/A 20 mm | N/A 25 mm | N/A 1 in | N/A 1 1/8 in | |||||
| Adapter Sleeve Number1 | N/A HE2305 | N/A H2305 | N/A H2306 | N/A HE2306 | N/A HS2307 | |||||
| Locking Style | N/A Adapter Sleeve Locking | |||||||||
| Housing Construction | N/A Round Flange | |||||||||
| Total Height L | N/A 115 mm4.528 in | N/A 115 mm4.528 in | N/A 125 mm4.921 in | N/A 125 mm4.921 in | N/A 135 mm5.3150 in | |||||
| Pilot Outside Diameter H3 | N/A 70 mm | N/A 70 mm | N/A 80 mm | N/A 80 mm | N/A 90 mm | |||||
| Bolt Circle Diameter J | N/A 90 mm3.543 in | N/A 90 mm3.543 in | N/A 100 mm3.937 in | N/A 100 mm3.937 in | N/A 110 mm4.331 in | |||||
| Bolt Hole Spacing J1 | N/A 63.6 mm2.504 in | N/A 63.6 mm2.504 in | N/A 70.7 mm2.783 in | N/A 70.7 mm2.783 in | N/A 77.8 mm3.063 in | |||||
| Bolt Hole Size N | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 14 mm0.551 in | |||||
| Flange Width A1 | N/A 21 mm0.827 in | N/A 21 mm0.827 in | N/A 23 mm0.906 in | N/A 23 mm0.906 in | N/A 26 mm1.024 in | |||||
| Center of Bearing from Housing End A2 | N/A 10 mm0.394 in | N/A 10 mm0.394 in | N/A 10 mm0.394 in | N/A 10 mm0.394 in | N/A 11 mm0.433 in | |||||
| Pilot Width A3 | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | N/A 8 mm | |||||
| Center of Bearing from Bearing End Y | N/A 20 mm0.787 in | N/A 20 mm0.787 in | N/A 21.5 mm0.846 in | N/A 21.5 mm0.846 in | N/A 24 mm0.945 in | |||||
| Dimension A4 | N/A 30 mm1.188 in | N/A 30 mm1.188 in | N/A 31.5 mm1.25 in | N/A 31.5 mm1.25 in | N/A 35 mm1.375 in | |||||
| Dimension B1 | N/A 35 mm1.3780 in | N/A 35 mm1.3780 in | N/A 38 mm1.496 in | N/A 38 mm1.496 in | N/A 43 mm1.693 in | |||||
| Static Load Rating | N/A 7900 N1765 lbf | N/A 7900 N1765 lbf | N/A 11300 N2540 lbf | N/A 11300 N2540 lbf | N/A 15400 N3462 lbf | |||||
| Dynamic Load Rating | N/A 14000 N3147 lbf | N/A 14000 N3147 lbf | N/A 19500 N4384 lbf | N/A 19500 N4384 lbf | N/A 25700 N5778 lbf | |||||
| Weight | N/A 1 Kg2.2 lb | N/A 1 Kg2.2 lb | N/A 1.3 Kg2.9 lb | N/A 1.3 Kg2.9 lb | N/A 1.7 Kg3.7 lb | |||||
|
||||||||||