Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

●   UELT take-up units are suggested for industrial applications where normal loads are encountered.
●   UELT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
●   These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
●   Each unit comes assembled and ready for mounting.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UELT series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
●   Slot spacing and width are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Unit of Measure
Items
Mounted Bearings_U-Series_UELT205

UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELT205

UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELT205

UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELT205

UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar

Mounted Bearings_U-Series_UELT205

UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar
Bearing Number N/A UEL201 N/A UEL201-8 N/A UEL202 N/A UEL202-10 N/A UEL203
Shaft Size d N/A 12 mm N/A 1/2 in N/A 15 mm N/A 5/8 in N/A 17 mm
Locking Style N/A Eccentric Locking Collar
Housing Construction N/A Take-Up
Housing Width A N/A 32 mm1.26 in
Slot Width A1 N/A 12 mm0.472 in
Socket Width A2 N/A 21 mm0.827 in
Total Height H N/A 89 mm3.5 in
Pitch Height H1 N/A 76 mm
Height H2 N/A 51 mm
Total Length L N/A 94 mm3.688 in
Shaft Length L1 N/A 61 mm2.402 in
Dimension L2 N/A 10 mm
Slot Length L3 N/A 51 mm2.008 in
Adjustment Screw Bore N N/A 19 mm0.748 in
Opening Width N1 N/A 16 mm0.63 in
Opening Height N2 N/A 32 mm1.26 in
Center of Bearing from End S N/A 17.1 mm0.673 in
Dimension B1 N/A 43.7 mm1.72 in
Grease Nipple Size N/A B-1/4-28UNF
Static Load Rating N/A 6650 N1495 lbf
Dynamic Load Rating N/A 12800 N2878 lbf
Weight N/A 0.83 Kg1.8 lb N/A 0.83 Kg1.8 lb N/A 0.81 Kg1.8 lb N/A 0.81 Kg1.8 lb N/A 0.8 Kg1.8 lb