Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UKT205 - HE2305 UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking |
UKT205 - H2305 UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking |
UKT206 - H2306 UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking |
UKT206 - HE2306 UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking |
UKT207 - HS2307 UKT 200 Take-Up Mounted Bearings - Adapter Sleeve Locking |
|||||
| Bearing Unit - Adapter Sleeve | N/A UK205 - HE2305 | N/A UK205 - H2305 | N/A UK206 - H2306 | N/A UK206 - HE2306 | N/A UK207 - HS2307 | |||||
| Shaft Size d | N/A 3/4 in | N/A 20 mm | N/A 25 mm | N/A 1 in | N/A 1 1/8 in | |||||
| Adapter Sleeve Number1 | N/A HE2305 | N/A H2305 | N/A H2306 | N/A HE2306 | N/A HS2307 | |||||
| Locking Style | N/A Adapter Sleeve Locking | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Housing Width A | N/A 32 mm1.26 in | N/A 32 mm1.26 in | N/A 37 mm1.457 in | N/A 37 mm1.457 in | N/A 37 mm1.457 in | |||||
| Slot Width A1 | N/A 12 mm0.472 in | |||||||||
| Socket Width A2 | N/A 24 mm0.945 in | N/A 24 mm0.945 in | N/A 28 mm1.102 in | N/A 28 mm1.102 in | N/A 30 mm1.181 in | |||||
| Total Height H | N/A 89 mm3.504 in | N/A 89 mm3.504 in | N/A 102 mm4.016 in | N/A 102 mm4.016 in | N/A 102 mm4.016 in | |||||
| Pitch Height H1 | N/A 76 mm | N/A 76 mm | N/A 89 mm | N/A 89 mm | N/A 89 mm | |||||
| Height H2 | N/A 51 mm | N/A 51 mm | N/A 56 mm | N/A 56 mm | N/A 64 mm | |||||
| Total Length L | N/A 97 mm3.819 in | N/A 97 mm3.819 in | N/A 113 mm4.449 in | N/A 113 mm4.449 in | N/A 129 mm5.079 in | |||||
| Shaft Length L1 | N/A 62 mm2.441 in | N/A 62 mm2.441 in | N/A 70 mm2.756 in | N/A 70 mm2.756 in | N/A 78 mm3.071 in | |||||
| Dimension L2 | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 13 mm | |||||
| Slot Length L3 | N/A 51 mm2.008 in | N/A 51 mm2.008 in | N/A 57 mm2.244 in | N/A 57 mm2.244 in | N/A 64 mm2.52 in | |||||
| Adjustment Screw Bore N | N/A 19 mm0.748 in | N/A 19 mm0.748 in | N/A 22 mm0.866 in | N/A 22 mm0.866 in | N/A 22 mm0.866 in | |||||
| Opening Width N1 | N/A 16 mm0.63 in | |||||||||
| Opening Height N2 | N/A 32 mm1.26 in | N/A 32 mm1.26 in | N/A 37 mm1.457 in | N/A 37 mm1.457 in | N/A 37 mm1.457 in | |||||
| Center of Bearing from End Y | N/A 20 mm0.787 in | N/A 20 mm0.787 in | N/A 21.5 mm0.846 in | N/A 21.5 mm0.846 in | N/A 24 mm0.945 in | |||||
| Dimension B1 | N/A 35 mm1.3780 in | N/A 35 mm1.3780 in | N/A 38 mm1.496 in | N/A 38 mm1.496 in | N/A 43 mm1.693 in | |||||
| Grease Nipple Size | N/A B-1/4-2B UNF | |||||||||
| Static Load Rating | N/A 7900 N1765 lbf | N/A 7900 N1765 lbf | N/A 11300 N2540 lbf | N/A 11300 N2540 lbf | N/A 15400 N3462 lbf | |||||
| Dynamic Load Rating | N/A 14000 N3147 lbf | N/A 14000 N3147 lbf | N/A 19500 N4384 lbf | N/A 19500 N4384 lbf | N/A 25700 N5778 lbf | |||||
| Weight | N/A 0.9 Kg1.9 lb | N/A 0.9 Kg1.9 lb | N/A 1.3 Kg2.9 lb | N/A 1.3 Kg2.9 lb | N/A 1.7 Kg3.7 lb | |||||
|
||||||||||