Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UCPW205 UCPW 200 Tapped Base Mounted Bearings - Set Screw Locking |
UCPW206 UCPW 200 Tapped Base Mounted Bearings - Set Screw Locking |
UCPW207 UCPW 200 Tapped Base Mounted Bearings - Set Screw Locking |
UCPW208 UCPW 200 Tapped Base Mounted Bearings - Set Screw Locking |
||||
| Bearing Number | N/A UC205 | N/A UC206 | N/A UC207 | N/A UC208 | ||||
| Shaft Size d | N/A 25 mm | N/A 30 mm | N/A 35 mm | N/A 40 mm | ||||
| Locking Style | N/A Set Screw Locking | |||||||
| Housing Construction |
N/A
Tapped Base |
|||||||
| Base to Center Height H | N/A 36.5 mm1.438 in | N/A 42.9 mm1.688 in | N/A 47.6 mm1.875 in | N/A 49.2 mm1.938 in | ||||
| Total Length L | N/A 70 mm2.75 in | N/A 98 mm3.875 in | N/A 103 mm4.063 in | N/A 116 mm4.563 in | ||||
| Housing Width A | N/A 36 mm1.438 in | N/A 40 mm1.563 in | N/A 45 mm1.75 in | N/A 48 mm1.875 in | ||||
| Bolt Hole Spacing J | N/A 50.8 mm2 in | N/A 76.2 mm3 in | N/A 82.6 mm3.25 in | N/A 88.9 mm3.5 in | ||||
| Thread Size N | N/A M10x1.25 | N/A M10x1.25 | N/A M10x1.25 | N/A M12x1.5 | ||||
| Foot Height H1 | N/A 13 mm0.5 in | N/A 16 mm0.625 in | N/A 19 mm0.75 in | N/A 19 mm0.75 in | ||||
| Total Height H2 | N/A 70 mm2.75 in | N/A 82 mm3.25 in | N/A 93 mm3.656 in | N/A 99 mm3.875 in | ||||
| Dimension L1 | N/A 25 mm0.984 in | N/A 30 mm1.181 in | N/A 38 mm1.496 in | N/A 36 mm1.417 in | ||||
| Dimension B | N/A 34.1 mm1.343 in | N/A 38.1 mm1.5 in | N/A 42.9 mm1.689 in | N/A 49.2 mm1.937 in | ||||
| Center of Bearing from End S | N/A 14.3 mm0.563 in | N/A 15.9 mm0.626 in | N/A 17.5 mm0.689 in | N/A 19 mm0.748 in | ||||
| Static Load Rating | N/A 7850 N1765 lbf | N/A 11300 N2540 lbf | N/A 15400 N3462 lbf | N/A 17800 N4002 lbf | ||||
| Dynamic Load Rating | N/A 14000 N3147 lbf | N/A 19500 N4385 lbf | N/A 25700 N5778 lbf | N/A 29100 N6542 lbf | ||||
|
|
||||||||