Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
UKPA205 - HE2305 UKPA 200 Tapped Base Mounted Bearings - Adapter Sleeve Locking |
UKPA205 - H2305 UKPA 200 Tapped Base Mounted Bearings - Adapter Sleeve Locking |
UKPA206 - H2306 UKPA 200 Tapped Base Mounted Bearings - Adapter Sleeve Locking |
UKPA206 - HE2306 UKPA 200 Tapped Base Mounted Bearings - Adapter Sleeve Locking |
UKPA207 - HS2307 UKPA 200 Tapped Base Mounted Bearings - Adapter Sleeve Locking |
|||||
| Bearing Unit - Adapter Sleeve | N/A UK205 - HE2305 | N/A UK205 - H2305 | N/A UK206 - H2306 | N/A UK206 - HE2306 | N/A UK207 - HS2307 | |||||
| Shaft Size d | N/A 3/4 in | N/A 20 mm | N/A 25 mm | N/A 1 in | N/A 1 1/8 in | |||||
| Adapter Sleeve Number1 | N/A HE2305 | N/A H2305 | N/A H2306 | N/A HE2306 | N/A HS2307 | |||||
| Locking Style | N/A Adapter Sleeve Locking | |||||||||
| Housing Construction |
N/A
Tapped Base |
|||||||||
| Base to Center Height H | N/A 36.5 mm1.437 in | N/A 36.5 mm1.437 in | N/A 42.9 mm1.689 in | N/A 42.9 mm1.689 in | N/A 47.6 mm1.874 in | |||||
| Total Length L | N/A 84 mm3.307 in | N/A 84 mm3.307 in | N/A 94 mm3.701 in | N/A 94 mm3.701 in | N/A 110 mm4.331 in | |||||
| Housing Width A | N/A 45 mm1.772 in | N/A 45 mm1.772 in | N/A 50 mm1.969 in | N/A 50 mm1.969 in | N/A 55 mm2.165 in | |||||
| Bolt Hole Spacing J | N/A 56 mm2.205 in | N/A 56 mm2.205 in | N/A 66 mm2.598 in | N/A 66 mm2.598 in | N/A 80 mm3.15 in | |||||
| Thread Size N | N/A M10 | N/A M10 | N/A M14 | N/A M14 | N/A M14 | |||||
| Foot Height H1 | N/A 12 mm0.472 in | N/A 12 mm0.472 in | N/A 13 mm0.512 in | N/A 13 mm0.512 in | N/A 13 mm0.512 in | |||||
| Total Height H2 | N/A 71 mm2.781 in | N/A 71 mm2.781 in | N/A 84 mm3.313 in | N/A 84 mm3.313 in | N/A 93 mm3.656 in | |||||
| Dimension L1 | N/A 27 mm1.063 in | N/A 27 mm1.063 in | N/A 30 mm1.181 in | N/A 30 mm1.181 in | N/A 38 mm1.496 in | |||||
| Dimension B1 | N/A 35 mm1.3780 in | N/A 35 mm1.3780 in | N/A 38 mm1.496 in | N/A 38 mm1.496 in | N/A 43 mm1.693 in | |||||
| Center of Bearing from End Y | N/A 20 mm0.781 in | N/A 20 mm0.781 in | N/A 21.5 mm0.844 in | N/A 21.5 mm0.844 in | N/A 24 mm0.938 in | |||||
| Static Load Rating | N/A 7900 N1765 lbf | N/A 7900 N1765 lbf | N/A 11300 N2540 lbf | N/A 11300 N2540 lbf | N/A 15400 N3462 lbf | |||||
| Dynamic Load Rating | N/A 14000 N3147 lbf | N/A 14000 N3147 lbf | N/A 19500 N4384 lbf | N/A 19500 N4384 lbf | N/A 25700 N5778 lbf | |||||
|
||||||||||